GN 80i Transport and Base Plates Zinc Die Casting, for Aluminum Profiles (i-Modular System)

Transport and Base Plates GN 80i: Zinc Die Casting, for Aluminum Profiles (i-Modular System)
s1xs2: 30x60/40x80
i-modular-system

i-Modular System (Item compatible)

Product description

Transport and base plates GN 80i affix attachments such as leveling feet or castors to aluminum profiles.

They are installed in the profile holes on the end faces using suitably tapped threaded holes or thread-forming screws. Transport and base plates can also be fastened lengthwise in the profile slot.

Specification

  • Zinc die casting, blackZS

RoHS

Accessory

GN 50i T-Nuts

Hide technical drawing
GN 80i Transport and Base Plates, Zinc Die Casting, for Aluminum Profiles (i-Modular System) sketch

Article options / Table

Type

AWithout screws
Show / Hide columns
s1s2nd1d2
For screw
h1h2m1m2Grid size
30606M 8M 10M 612530-30
40808M 10M 12M 8166,540-40
60606M 10M 12M 6125303030
80808M 12M 16M 8166,5404040

Build & Price

Width s1
Length s2
Slot width n
Thread d1
Type

Material / Color

Width s1
Length s2
Slot width n
Thread d1
Type

Material / Color

Assembly Instructions / Profile Machining

bc55b759-da24-49c4-b907-dd1f84443908

Selected Part (How to order)

Total (net)
7,66
plus VAT 1,46 €
gross 9,12 €
Weight: 0,103 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
79070000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 31 pcs. deliverable in 1-2 days
  • For orders of 32 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 80i-30606M8-A-ZSGN 80i-30606M10-A-ZSGN 80i-40808M10-A-ZSGN 80i-40808M12-A-ZSGN 80i-60606M10-A-ZSGN 80i-60606M12-A-ZSGN 80i-80808M12-A-ZSGN 80i-80808M16-A-ZS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback