GN 71b Cover Profiles Aluminum, for Aluminum Profiles (b-Modular System)

Cover Profiles GN 71b: Aluminum, for Aluminum Profiles (b-Modular System)
b-modular-system

b-Modular System (Bosch compatible)

Product description

Cover profiles GN 71b are produced by extrusion molding and are inserted into the slot of aluminum profiles.

They protect the slot from dust and dirt, cover the cables and hoses in the slot and make for a visually appealing appearance.

Cover profiles are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Aluminum
Anodized, natural colorAN


RoHS

Hide technical drawing
GN 71b Cover Profiles, Aluminum, for Aluminum Profiles (b-Modular System) sketch

Article options / Table

Show / Hide columns
nLength l
in meters
Bundle
Pieces
b ≈h ≈
102411,67,5

Build & Price

Slot width n
Material / Finish
Length l (in meters)
Bundle (Pieces)
Slot width n
Material / Finish
Length l (in meters)
Bundle (Pieces)

Selected Part (How to order)

Total (net)
48,48 €
plus VAT 9,21 €
gross 57,69 €
Weight: 0,652 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76042990
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 10 pcs. deliverable in 1-2 days
  • For orders of 11 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 71b-10-AN-2-4

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback