GN 53b Collar Nuts Steel, for Aluminum Profiles (b-Modular System)

Collar Nuts GN 53b: Steel, for Aluminum Profiles (b-Modular System)
b-modular-system

b-Modular System (Bosch compatible)

Product description

Collar nuts GN 53b fasten attachments and accessories in the slot of aluminum profiles, generally in combination with T-slot bolts GN 52b.

The collar makes a washer unnecessary.

Specification

Steel, zinc plated, blue passivatedSZ


RoHS

Accessory

T-Slot Bolts GN 52b

Hide technical drawing
GN 53b Collar Nuts, Steel, for Aluminum Profiles (b-Modular System) sketch

Article options / Table

Show / Hide columns
nd1d2hs
8M 614610
10M 821813

Build & Price

Slot width n
Thread d1
Material/finish

Slot width n
Thread d1
Material/finish

Selected Part (How to order)

Total (net)
0,32
plus VAT 0,06 €
gross 0,38 €
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181692
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 1762 pcs. deliverable in 1-2 days
  • For orders of 1763 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 53b-8M6-SZGN 53b-10M8-SZ

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback