GN 81700 Indexing Plungers Steel / Stainless Steel, with Special Tip

Indexing Plungers GN 81700: Steel / Stainless Steel, with Special Tip
Type: BK - Without rest position, with lock nut
Plunger pin type: MA - Rounded tip, brass
Material: NI - Stainless steel
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Indexing plungers GN 81700 lock height adjustments or swivel arms on devices, machines, and vehicles, for example.

The plunger pin types KA and MA have rounded tips of plastic or brass that reduce wear on the opposing surface and prevent marks or scratches. The conical plunger pin SB facilitates positioning in a corresponding receiving bore.

The spherical tip of plunger pin type SC passes over low edges or grooves, facilitating proper latching and preventing damage. Due to the small chamfer, plunger pin type SD is particularly suited for shallow detent bores, e.g. in sheet metal parts.

Indexing plungers with plunger pin types SE or SF can be fitted with application-specific attachments using the external or internal thread and used, for example,
to actuate linkages or cable pulls.

Regardless of the selected plunger pin type, indexing plungers GN 81700 are available with or without rest position. Indexing plungers with a rest position are used when the locking pin should not protrude at times.

Specification

Guide

  • SteelST, blackened
  • Stainless steelNI AISI 303

Plunger pin

  • Steel, blackened for ST
    Tip hardened for types SB / SC / SD
  • Stainless steel AISI 303, chemically nickel plated for NI
  • Coating for type KA
    Plastic, polyphtalamide (PPA)
    • Glass fiber reinforced
    • Chemically bonded to the plunger pin
    • White
  • Brass for type MA

Knob
Plastic, polyamide (PA)
Black, matte finish


Pressure spring
Stainless steel AISI 301


Hex nut ISO 8675

  • Steel, blackened for ST
  • Stainless steel for NI

RoHS

Accessory

DIN 172 Guide Bushings (with Collar)
DIN 179 Guide Bushings (without Collar)
GN 609.5 Distance Bushings
ISO 8675 Thin Hex Nuts
DIN 7979 Dowel Pins
GN 909 Thin Hex Nuts
GN 909.5 Thin Stainless Steel Hex Nuts
GN 412.2 Positioning Bushings (with Collar)
GN 412.4 Positioning Bushings (with Collar)
GN 412.3 Positioning Bushings
GN 412.5 Positioning Bushings
GN 412.1 Mounting Blocks
GN 612.1 Mounting Blocks

Hide technical drawing
GN 81700 Indexing Plungers, Steel / Stainless Steel, with Special Tip sketch

Article options / Table

Type

BWithout rest position, without lock nut
BKWithout rest position, with lock nut
CWith rest position, without lock nut
CKWith rest position, with lock nut

Plunger pin type

KARounded tip, plastic-coated
MARounded tip, brass
SBConical tip
SCSpherical tip
SDFlat tip
SEWith external thread
SFWith internal thread
Show / Hide columns
d1
Plunger -0,02 / -0,05
Bore H7
l1d2d3d4d5kl2l3l4l5A/F1A/F2t
Min.
Spring load in N ≈
Initial

End
58M 10 x 119M 3M 316401864,51246518
69M 12 x 1,523M 4M 4204822661458625
812M 16 x 1,528M 5M 524582687,5177108,528
1012M 16 x 1,528M 6M 624582689178129,538

Build & Price

Diameter d1
Length l1
Type




Plunger pin type







Material


Diameter d1
Length l1
Type




Plunger pin type







Material


Application Examples

710c92be-2af8-455b-9091-c11dbfba36cd

Selected Part (How to order)

Total (net)
15,45
plus VAT 2,94 €
gross 18,39 €
Weight: 0,019 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 494 pcs. deliverable in 5-9 days
  • For orders of 495 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 81700-5-8-B-KA-STGN 81700-5-8-BK-KA-STGN 81700-5-8-C-KA-STGN 81700-5-8-CK-KA-STGN 81700-5-8-B-MA-STGN 81700-5-8-BK-MA-STGN 81700-5-8-C-MA-STGN 81700-5-8-CK-MA-STGN 81700-5-8-B-SB-STGN 81700-5-8-BK-SB-STGN 81700-5-8-C-SB-STGN 81700-5-8-CK-SB-STGN 81700-5-8-B-SC-STGN 81700-5-8-BK-SC-STGN 81700-5-8-C-SC-STGN 81700-5-8-CK-SC-STGN 81700-5-8-B-SD-STGN 81700-5-8-BK-SD-STGN 81700-5-8-C-SD-STGN 81700-5-8-CK-SD-STGN 81700-5-8-B-SE-STGN 81700-5-8-BK-SE-STGN 81700-5-8-C-SE-STGN 81700-5-8-CK-SE-STGN 81700-5-8-B-SF-STGN 81700-5-8-BK-SF-STGN 81700-5-8-C-SF-STGN 81700-5-8-CK-SF-STGN 81700-5-8-B-KA-NIGN 81700-5-8-BK-KA-NIGN 81700-5-8-C-KA-NIGN 81700-5-8-CK-KA-NIGN 81700-5-8-B-MA-NIGN 81700-5-8-BK-MA-NIGN 81700-5-8-C-MA-NIGN 81700-5-8-CK-MA-NIGN 81700-5-8-B-SB-NIGN 81700-5-8-BK-SB-NIGN 81700-5-8-C-SB-NIGN 81700-5-8-CK-SB-NIGN 81700-5-8-B-SC-NIGN 81700-5-8-BK-SC-NIGN 81700-5-8-C-SC-NIGN 81700-5-8-CK-SC-NIGN 81700-5-8-B-SD-NIGN 81700-5-8-BK-SD-NIGN 81700-5-8-C-SD-NIGN 81700-5-8-CK-SD-NIGN 81700-5-8-B-SE-NIGN 81700-5-8-BK-SE-NIGN 81700-5-8-C-SE-NIGN 81700-5-8-CK-SE-NIGN 81700-5-8-B-SF-NIGN 81700-5-8-BK-SF-NIGN 81700-5-8-C-SF-NIGN 81700-5-8-CK-SF-NIGN 81700-6-9-B-KA-STGN 81700-6-9-BK-KA-STGN 81700-6-9-C-KA-STGN 81700-6-9-CK-KA-STGN 81700-6-9-B-MA-STGN 81700-6-9-BK-MA-STGN 81700-6-9-C-MA-STGN 81700-6-9-CK-MA-STGN 81700-6-9-B-SB-STGN 81700-6-9-BK-SB-STGN 81700-6-9-C-SB-STGN 81700-6-9-CK-SB-STGN 81700-6-9-B-SC-STGN 81700-6-9-BK-SC-STGN 81700-6-9-C-SC-STGN 81700-6-9-CK-SC-STGN 81700-6-9-B-SD-STGN 81700-6-9-BK-SD-STGN 81700-6-9-C-SD-STGN 81700-6-9-CK-SD-STGN 81700-6-9-B-SE-STGN 81700-6-9-BK-SE-STGN 81700-6-9-C-SE-STGN 81700-6-9-CK-SE-STGN 81700-6-9-B-SF-STGN 81700-6-9-BK-SF-STGN 81700-6-9-C-SF-STGN 81700-6-9-CK-SF-STGN 81700-6-9-B-KA-NIGN 81700-6-9-BK-KA-NIGN 81700-6-9-C-KA-NIGN 81700-6-9-CK-KA-NIGN 81700-6-9-B-MA-NIGN 81700-6-9-BK-MA-NIGN 81700-6-9-C-MA-NIGN 81700-6-9-CK-MA-NIGN 81700-6-9-B-SB-NIGN 81700-6-9-BK-SB-NIGN 81700-6-9-C-SB-NIGN 81700-6-9-CK-SB-NIGN 81700-6-9-B-SC-NIGN 81700-6-9-BK-SC-NIGN 81700-6-9-C-SC-NIGN 81700-6-9-CK-SC-NIGN 81700-6-9-B-SD-NIGN 81700-6-9-BK-SD-NIGN 81700-6-9-C-SD-NIGN 81700-6-9-CK-SD-NIGN 81700-6-9-B-SE-NIGN 81700-6-9-BK-SE-NIGN 81700-6-9-C-SE-NIGN 81700-6-9-CK-SE-NIGN 81700-6-9-B-SF-NIGN 81700-6-9-BK-SF-NIGN 81700-6-9-C-SF-NIGN 81700-6-9-CK-SF-NIGN 81700-8-12-B-KA-STGN 81700-8-12-BK-KA-STGN 81700-8-12-C-KA-STGN 81700-8-12-CK-KA-STGN 81700-8-12-B-MA-STGN 81700-8-12-BK-MA-STGN 81700-8-12-C-MA-STGN 81700-8-12-CK-MA-STGN 81700-8-12-B-SB-STGN 81700-8-12-BK-SB-STGN 81700-8-12-C-SB-STGN 81700-8-12-CK-SB-STGN 81700-8-12-B-SC-STGN 81700-8-12-BK-SC-STGN 81700-8-12-C-SC-STGN 81700-8-12-CK-SC-STGN 81700-8-12-B-SD-STGN 81700-8-12-BK-SD-STGN 81700-8-12-C-SD-STGN 81700-8-12-CK-SD-STGN 81700-8-12-B-SE-STGN 81700-8-12-BK-SE-STGN 81700-8-12-C-SE-STGN 81700-8-12-CK-SE-STGN 81700-8-12-B-SF-STGN 81700-8-12-BK-SF-STGN 81700-8-12-C-SF-STGN 81700-8-12-CK-SF-STGN 81700-8-12-B-KA-NIGN 81700-8-12-BK-KA-NIGN 81700-8-12-C-KA-NIGN 81700-8-12-CK-KA-NIGN 81700-8-12-B-MA-NIGN 81700-8-12-BK-MA-NIGN 81700-8-12-C-MA-NIGN 81700-8-12-CK-MA-NIGN 81700-8-12-B-SB-NIGN 81700-8-12-BK-SB-NIGN 81700-8-12-C-SB-NIGN 81700-8-12-CK-SB-NIGN 81700-8-12-B-SC-NIGN 81700-8-12-BK-SC-NIGN 81700-8-12-C-SC-NIGN 81700-8-12-CK-SC-NIGN 81700-8-12-B-SD-NIGN 81700-8-12-BK-SD-NIGN 81700-8-12-C-SD-NIGN 81700-8-12-CK-SD-NIGN 81700-8-12-B-SE-NIGN 81700-8-12-BK-SE-NIGN 81700-8-12-C-SE-NIGN 81700-8-12-CK-SE-NIGN 81700-8-12-B-SF-NIGN 81700-8-12-BK-SF-NIGN 81700-8-12-C-SF-NIGN 81700-8-12-CK-SF-NIGN 81700-10-12-B-KA-STGN 81700-10-12-BK-KA-STGN 81700-10-12-C-KA-STGN 81700-10-12-CK-KA-STGN 81700-10-12-B-MA-STGN 81700-10-12-BK-MA-STGN 81700-10-12-C-MA-STGN 81700-10-12-CK-MA-STGN 81700-10-12-B-SB-STGN 81700-10-12-BK-SB-STGN 81700-10-12-C-SB-STGN 81700-10-12-CK-SB-STGN 81700-10-12-B-SC-STGN 81700-10-12-BK-SC-STGN 81700-10-12-C-SC-STGN 81700-10-12-CK-SC-STGN 81700-10-12-B-SD-STGN 81700-10-12-BK-SD-STGN 81700-10-12-C-SD-STGN 81700-10-12-CK-SD-STGN 81700-10-12-B-SE-STGN 81700-10-12-BK-SE-STGN 81700-10-12-C-SE-STGN 81700-10-12-CK-SE-STGN 81700-10-12-B-SF-STGN 81700-10-12-BK-SF-STGN 81700-10-12-C-SF-STGN 81700-10-12-CK-SF-STGN 81700-10-12-B-KA-NIGN 81700-10-12-BK-KA-NIGN 81700-10-12-C-KA-NIGN 81700-10-12-CK-KA-NIGN 81700-10-12-B-MA-NIGN 81700-10-12-BK-MA-NIGN 81700-10-12-C-MA-NIGN 81700-10-12-CK-MA-NIGN 81700-10-12-B-SB-NIGN 81700-10-12-BK-SB-NIGN 81700-10-12-C-SB-NIGN 81700-10-12-CK-SB-NIGN 81700-10-12-B-SC-NIGN 81700-10-12-BK-SC-NIGN 81700-10-12-C-SC-NIGN 81700-10-12-CK-SC-NIGN 81700-10-12-B-SD-NIGN 81700-10-12-BK-SD-NIGN 81700-10-12-C-SD-NIGN 81700-10-12-CK-SD-NIGN 81700-10-12-B-SE-NIGN 81700-10-12-BK-SE-NIGN 81700-10-12-C-SE-NIGN 81700-10-12-CK-SE-NIGN 81700-10-12-B-SF-NIGN 81700-10-12-BK-SF-NIGN 81700-10-12-C-SF-NIGN 81700-10-12-CK-SF-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback