GN 817.2 Indexing Plungers Stainless Steel, with Long Knob, with and without Rest Position

Indexing Plungers GN 817.2: Stainless Steel, with Long Knob, with and without Rest Position
Material: NI - Stainless steel
Type: B - Without rest position, without lock nut
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Indexing plungers GN 817.2 correspond to GN 817, they only differ by a longer knob.

Type C / CK are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Specification

Guide
Stainless steelNI AISI 303


Plunger pin
Stainless steel AISI 303
Chemically nickel plated


Knob
Plastic, Polyamide (PA)

  • Black matte finish
  • Not removable

RoHS

Accessory

Thin Hex Nuts GN 909 (Stahl)
Positioning Bushings GN 412.2 (Stahl)
Positioning Bushings GN 412.4 (Stainless steel)

Hide technical drawing
GN 817.2 Indexing Plungers, Stainless Steel, with Long Plastic Knob sketch

Article options / Table

Type

BWithout rest position, without lock nut
BKWithout rest position, with lock nut
CWith rest position, without lock nut
CKWith rest position, with lock nut
Show / Hide columns
d1
Plunger -0,02 / -0,05
Bore H7
l1
min.
d2d3kl2l3l4A/FSpring
load
in N ≈
initial



end
44M 8 x 1162142165104,512
46M 8 x 116214216510412,5
55M 10 x 119244818612515
58M 10 x 119244818612518
66M 12 x 1,5233058226146,519
69M 12 x 1,523305822614625
88M 16 x 1,5283670268178,526
812M 16 x 1,5283670268178,528
1012M 16 x 1,5283670268179,538
1215M 20 x 1,528367933102211,540

Build & Price

Bolt diameter d1
Stroke l1
Type




Material

Specifications

Bolt diameter d1
Stroke l1
Type




Material

Selected Part (How to order)

Total (net)
10,49
plus VAT 1,99 €
gross 12,48 €
In stock
Weight: 0,014 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 817.2-4-4-B-NIGN 817.2-4-4-BK-NIGN 817.2-4-4-C-NIGN 817.2-4-4-CK-NIGN 817.2-4-6-B-NIGN 817.2-4-6-BK-NIGN 817.2-4-6-C-NIGN 817.2-4-6-CK-NIGN 817.2-5-5-B-NIGN 817.2-5-5-BK-NIGN 817.2-5-5-C-NIGN 817.2-5-5-CK-NIGN 817.2-5-8-B-NIGN 817.2-5-8-BK-NIGN 817.2-5-8-C-NIGN 817.2-5-8-CK-NIGN 817.2-6-6-B-NIGN 817.2-6-6-BK-NIGN 817.2-6-6-C-NIGN 817.2-6-6-CK-NIGN 817.2-6-9-B-NIGN 817.2-6-9-BK-NIGN 817.2-6-9-C-NIGN 817.2-6-9-CK-NIGN 817.2-8-8-B-NIGN 817.2-8-8-BK-NIGN 817.2-8-8-C-NIGN 817.2-8-8-CK-NIGN 817.2-8-12-B-NIGN 817.2-8-12-BK-NIGN 817.2-8-12-C-NIGN 817.2-8-12-CK-NIGN 817.2-10-12-B-NIGN 817.2-10-12-BK-NIGN 817.2-10-12-C-NIGN 817.2-10-12-CK-NIGN 817.2-12-15-B-NIGN 817.2-12-15-BK-NIGN 817.2-12-15-C-NIGN 817.2-12-15-CK-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback