GN 584.1 Shackles Steel / Stainless Steel, Straight, Commercial Version (no Lifting)

Shackles GN 584.1: Steel / Stainless Steel, Straight, Commercial Version (no Lifting)
Material: ST - Steel
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Shackles GN 584.1 are used to connect chains, ropes, straps, or belts to one another in a detachable manner or to secure them to appropriate fastening points. They are used, for example, for angle limiters, anti-loss devices, barriers, suspended signs, and splash guards, or as tensioning and bracing elements. Commercial version shackles must not be used for lifting operations within the meaning of the Machinery Regulation.

The stainless steel version is suitable for use in particularly corrosive environments.

Specification

SteelST

  • Forged
  • Galvanically zinc plated

Stainless steel AISI 316A4

Forged


RoHS

Hide technical drawing
GN 584.1 Shackles, Steel / Stainless Steel, Straight, Commercial Version (no Lifting) sketch

Article options / Table

Type

AWith stud bolt
Show / Hide columns
d1Nominal size
ST

A4

in inch
b ≈d2d3*h ≈Static
load capacity
(approximate value)
553/16105M 5200,8 kN
661/4126M 6241,0 kN
885/16168M 8322,0 kN
10103/82010M 10403,2 kN
11-7/162211M 12444,0 kN
13131/22412M 12485,0 kN
14-9/162814M 14566,0 kN
16165/83216M 16648,0 kN
19193/43819M 207411,0 kN
* The screw bolt generally has the specified thread. Variances are possible, however.

Build & Price

Diameter d1 (Steel)
Diameter d1 (Stainless steel)
Type

Material


Diameter d1 (Steel)
Diameter d1 (Stainless steel)
Type

Material


Selected Part (How to order)

Total (net)
0,46
plus VAT 0,09 €
gross 0,55 €
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 45 pcs. deliverable in 1-2 days
  • For orders of 46 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 584.1-5-A-STGN 584.1-5-A-A4GN 584.1-6-A-STGN 584.1-6-A-A4GN 584.1-8-A-STGN 584.1-8-A-A4GN 584.1-10-A-STGN 584.1-10-A-A4GN 584.1-11-A-STGN 584.1-13-A-STGN 584.1-13-A-A4GN 584.1-14-A-STGN 584.1-16-A-STGN 584.1-16-A-A4GN 584.1-19-A-STGN 584.1-19-A-A4

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback