GN 3136 Folding Handles Steel / Stainless Steel

Folding Handles GN 3136: Steel / Stainless Steel
Material: ST - Zinc plated, blue passivated
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Folding handles GN 3136 are used for pulling out drawers or lifting boxes and containers. When in use, the swivel handle strikes the sheet metal housing at around 90° and then returns to its rest position by gravity.

Due to the simple design, the stamped and bent parts can have larger tolerances. Appropriate compensation measures should therefore be considered in the design.

Specification

Steel
Zinc plated, blue passivatedST


Stainless steelNI AISI 304
Plain finish


RoHS

Hide technical drawing
GN 3136 Folding Handles, Steel / Stainless Steel sketch

Article options / Table

Type

AWith countersunk holes
Show / Hide columns
l1
Steel

Stainless steel
l2d1
For countersunk screws
d2h1h2l3m1m2m3m4s
85-705,5M 46,5124475654545101,25
100100805,5M 4 / M 57,514529575524422,51,5
120-955,5M 57,51554103,5967055201,5
135-1106,4M 61015651231057573221,75

Build & Price

Length l1 (Steel)
Length l1 (Stainless steel)
Length l2
Type

Material
Length l1 (Steel)
Length l1 (Stainless steel)
Length l2
Type

Material

Selected Part (How to order)

Total (net)
2,22
plus VAT 0,42 €
gross 2,64 €
In stock
Weight: 0,101 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 3136-85-70-A-STGN 3136-100-80-A-STGN 3136-100-80-A-NIGN 3136-120-95-A-STGN 3136-135-110-A-ST

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback