GN 131.3 Two-Way Connector Clamps Stainless Steel, Split Assembly

Two-Way Connector Clamps GN 131.3: Stainless Steel, Split Assembly
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

The clamping bores of the two-way connector clamps GN 131.3 are designed for typical construction tubes. The square sections s1 and s2 also allow bars or tubes with a square cross-section to be clamped.

At the screw locations z1 and z2, socket cap screws reduce the bore cross-section for clamping. The split clamping point z2 allows the connector clamp to be subsequently inserted into an existing structure and facilitates assembly when axial sliding is not possible, e.g., due to tight bending radii.

Specification

Connector clamp
Stainless steel AISI CF-8NI
Matte shot-blasted


Socket cap screws ISO 4762
Stainless steel AISI 304


RoHS

Accessory

GN 990 Construction Tubes

Hide technical drawing
GN 131.3 Two-Way Connector Clamps, Stainless Steel, Split Assembly sketch

Article options / Table

Identification no.

2With 3 socket cap screws ISO 4762
Show / Hide columns
d1d2kl1l2ms1
Square
s2
Square
z1
Screw location
z2
Screw location
B 12B 121236,525141010M4-12M4-12
B 20B 12205142201610M6-20M6-12
B 20B 20205742221616M6-20M6-18

Build & Price

Bore d1
Bore d2
Identification no.

Material

Bore d1
Bore d2
Identification no.

Material

Selected Part (How to order)

Total (net)
22,71 €
plus VAT 4,31 €
gross 27,02 €
incl. material surcharge: 0,15 €
The material surcharge is already included in the price.
Weight: 0,032 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 22 pcs. deliverable in 1-2 days
  • For orders of 23 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 131.3-B12-B12-2-NIGN 131.3-B20-B12-2-NIGN 131.3-B20-B20-2-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback