GN 839 Leveling Feet Foot Plastic / Screw Steel, Fixed

Leveling Feet GN 839: Foot Plastic / Screw Steel, Fixed
ELESA original design
code: LX-S
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Leveling feet GN 839 are used for applications in cases where no jointed link is required between foot and adjusting screw. The cross slot drive at the underside has been designed for rapid pre-assembly.

The value for the load-bearing capacity given in the table is an approximate value which, depending on conditions of use, may cause the plastic leveling feet to break. The appropriate safety coefficient must be taken into account.

Specification

  • Foot
    Plastic
    Technoplymer (Polyamide PA)
    • Black, matte finish
    • Temperature resistant up to 100 °C

  • Screw
    Steel
    Zinc plated, blue passivated

RoHS

Hide technical drawing
GN 839 Leveling Feet, Screw Steel sketch

Article options / Table

Show / Hide columns
d1d2l1l2A/FStatic load in kN
(see information)
25M 626365664---11131,5
25M 81924345474--11132,5
30M 6243454----12171,5
30M 81823335373--12172,5
30M 101823334353637312173
40M 81422325272--13,5172,5
40M 1022324252627210213,5173
40M 125272102----13,5175
50M 10486898----17193
50M 12486898----17195
60M 12466696----19245
60M 1666106146----19247,5

Build & Price

Foot diameter d1
Thread d2
Thread length l1
Foot diameter d1
Thread d2
Thread length l1

Selected Part (How to order)

Total (net)
0,34
plus VAT 0,06 €
gross 0,40 €
ELESA Code: 431001-S
Description: LX.25-SW13-M6x26-S
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 1334 pcs. deliverable in 1-2 days
  • 6334 pcs. deliverable in 3-7 days
  • 11334 pcs. deliverable in 5-9 days
  • For orders of 11335 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 839-25-M6-26GN 839-25-M6-36GN 839-25-M6-56GN 839-25-M6-64GN 839-25-M8-19GN 839-25-M8-24GN 839-25-M8-34GN 839-25-M8-54GN 839-25-M8-74GN 839-30-M6-24GN 839-30-M6-34GN 839-30-M6-54GN 839-30-M8-18GN 839-30-M8-23GN 839-30-M8-33GN 839-30-M8-53GN 839-30-M8-73GN 839-30-M10-18GN 839-30-M10-23GN 839-30-M10-33GN 839-30-M10-43GN 839-30-M10-53GN 839-30-M10-63GN 839-30-M10-73GN 839-40-M8-14GN 839-40-M8-22GN 839-40-M8-32GN 839-40-M8-52GN 839-40-M8-72GN 839-40-M10-22GN 839-40-M10-32GN 839-40-M10-42GN 839-40-M10-52GN 839-40-M10-62GN 839-40-M10-72GN 839-40-M10-102GN 839-40-M12-52GN 839-40-M12-72GN 839-40-M12-102GN 839-50-M10-48GN 839-50-M10-68GN 839-50-M10-98GN 839-50-M12-48GN 839-50-M12-68GN 839-50-M12-98GN 839-60-M12-46GN 839-60-M12-66GN 839-60-M12-96GN 839-60-M16-66GN 839-60-M16-106GN 839-60-M16-146

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback