GN 5064 T-Handles Stainless Steel, Hygienic Design

T-Handles GN 5064: Stainless Steel, Hygienic Design
Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): H - HNBR
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

with-IF-Award-Icon
GDA

Product description

T-handles GN 5064 comply with the DGUV testing principles and are intended for use in hygienic areas. The versions with PL finish, as well as with sealing ring H and E are additionally certified according to the guidelines of the EHEDG. The sealed mounting surface enables mounting without dead spaces; the impervious geometry in combination with the high-quality finish prevents the accumulation of dirt and facilitates cleaning.

T-handles are great for lifting, moving and operating parts or for clamping purposes by means of threads. The ergonomic shape allows for high operating forces.

The T-handles can also be used in particularly aggressive environments thanks to the material used.

Specification

Handle
Stainless steel precision casting AISI 316

  • Matte finish (Ra < 0.8 µm)MT
  • Polished finish (Ra < 0.8 μm)PL

Sealing ring*

  • HNBRH
    Operating temperature -25 °C to + 150 °C
  • EPDME
    Operating temperature -40 °C to + 120 °C
  • FKMF
    Operating temperature -5 °C to +200 °C
  • FDA compliant material
  • Blue
  • Hardness 85±5 Shore A

RoHS

Accessory

Sealing Rings GN 7600

Hide technical drawing
GN 5064 T-Handles, Stainless Steel, Hygienic Design sketch

Article options / Table

Show / Hide columns
d1d2bd3d4d5h1h2t min.
63M 671616,812411212
80M 892121,817521516
100M 10112525,821651920

Build & Price

Handle diameter d1
Thread d2
Finish
Material (Sealing ring)



Handle diameter d1
Thread d2
Finish
Material (Sealing ring)



Selected Part (How to order)

Total (net)
12,53
plus VAT 2,38 €
gross 14,91 €
In stock
Weight: 0,110 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181639
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 5064-63-M6-MT-HGN 5064-63-M6-PL-HGN 5064-63-M6-MT-EGN 5064-63-M6-PL-EGN 5064-63-M6-MT-FGN 5064-63-M6-PL-FGN 5064-80-M8-MT-HGN 5064-80-M8-PL-HGN 5064-80-M8-MT-EGN 5064-80-M8-PL-EGN 5064-80-M8-MT-FGN 5064-80-M8-PL-FGN 5064-100-M10-MT-HGN 5064-100-M10-PL-HGN 5064-100-M10-MT-EGN 5064-100-M10-PL-EGN 5064-100-M10-MT-FGN 5064-100-M10-PL-F

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback