GN 328 Cabinet U-Handles Aluminum

Cabinet U-Handles GN 328: Aluminum
Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish
Red-Dot
Accessories-for-profile-systems

Product Family Useable with profiles

Normelemente dieser Produktfamilie sind kompatibel mit Aluprofilen des i- und b-Baukastens, sowie mit den gängigsten Aluminium-Profilsystemen anderer Hersteller. Über Nutensteine bzw. Hammerkopfschrauben oder -muttern lassen sich die Ganter-Normelemente einfach in der Nut der Profile montieren.

Alle kompatiblen Produkte anzeigen
GDA
with-IF-Award-Icon

Product description

Cabinet U-handles GN 328 have excellent stability and ergonomic design. The finger recesses on the underside of the handle provide a specially comfortable grip.

In particular in combination with the larger cabinet U-handles GN 428, they meet the requirements of modern industrial design.

Specification

Aluminum die casting

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Silver, RAL 9006, textured finishSRSR
  • Plain finish, tumbledBLBL

RoHS

On request

  • Other finishes
Hide technical drawing
GN 328 Cabinet U-Handles, Aluminum sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
BMounting from the operator's side
Show / Hide columns
l1abd1
Type A
d2
Type B
h1h2l2t
1201422M 66,5445141,213
1401828M 88,5556166,517

Build & Price

l1
Type


Finish
BL
SR
SW
l1
Type


Finish
BL
SR
SW

Selected Part (How to order)

Total (net)
6,55
plus VAT 1,24 €
gross 7,79 €
In stock
incl. material surcharge: 0,14 €
The material surcharge is already included in the price.
Weight: 0,112 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 328-120-A-SWGN 328-120-B-SWGN 328-120-A-SRGN 328-120-B-SRGN 328-120-A-BLGN 328-120-B-BLGN 328-140-A-SWGN 328-140-B-SWGN 328-140-A-SRGN 328-140-B-SRGN 328-140-A-BLGN 328-140-B-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback