GN 7607 Wipers Elastomer, Hygienic Design

Wipers GN 7607: Elastomer, Hygienic Design
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

When used in hygienic areas, wipers GN 7607 can be used to seal moving components with a cylindrical cross-section against their bearing position. The wipers are designed for moderate speeds, and continuously sustained operation cannot be guaranteed.

With their specially shaped sealing lip, the wipers prevent the formation of dead spaces where dust can accumulate. Commercially available wipers are not suitable for this purpose due to a 45° chamfer on the inner edge of the sealing lip.

The standard parts listed in the table are equipped as standard with wipers GN 7607. For replacement, the respective wipers can be ordered individually.

As delivered, the wipers have the “actual dimensions” as stated in the table. To guarantee a secure fit and a reliable seal, the specified installation space must be provided at the bearing position. This ensures that the wiper undergoes the necessary deformation during installation. All surfaces in contact with the wiper should have a minimum surface quality of Ra 0.8 μm. Wear can be reduced with lubrication.

Specification

Thermoplastic polyurethaneTPU

  • Operating temperature -20 °C to 110 °C
  • FDA compliant material
  • Blue
  • Hardness 95 ±5 Shore A95

RoHS

Hide technical drawing
GN 7607 Wipers, Hygienic Design sketch

Article options / Table

Show / Hide columns
d1 h9
Nominal dimensions -
installation space
d2 H9
Nominal dimensions -
installation space
d3 H9
Nominal dimensions -
installation space
r max.d1
Actual dimensions -
wipers, unassembled
d2
Actual dimensions -
wiper, unassembled
d3
Actual dimensions -
wiper, unassembled
d4
Actual dimensions -
wiper, unassembled
sSuitable for
1218200,411,218,220,212,66,8GN 19 / GN 20
1420220,413,220,222,214,66,8GN 1150
1622240,415,222,224,216,66,8GN 19 / GN 20 / GN 8170
2026280,419,326,328,320,76,8GN 19 / GN 20 / GN 1150
2430320,423,330,332,324,76,8GN 19 / GN 20

Build & Price

d1
Material

Hardness

d1
Material

Hardness

Selected Part (How to order)

Total (net)
4,77
plus VAT 0,91 €
gross 5,68 €
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 968 pcs. deliverable in 1-2 days
  • For orders of 969 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 7607-12-TPU-95GN 7607-14-TPU-95GN 7607-16-TPU-95GN 7607-20-TPU-95GN 7607-24-TPU-95

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback