GN 7600 Sealing Rings Elastomer, Hygienic Design

Sealing Rings GN 7600: Elastomer, Hygienic Design
Material: EPDM - Ethylene propylene diene rubber
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Components with cylindrical mounting surfaces which are installed in hygienic areas can be sealed and mounted without dead spaces using sealing rings GN 7600. All standard parts equipped and delivered with sealing rings GN 7600 are listed in the table. For replacement, the corresponding sealing rings can be ordered individually.

As delivered, or unassembled, the sealing rings have the “actual dimensions” as stated in the table. To ensure a firm seating and reliable sealing, a corresponding installation space must be provided in the component. This ensures that when the sealing ring is installed, it will be subject to the necessary pressure without excess load. All surfaces which are in contact with the sealing ring should have a minimum surface quality of Ra 0.8 μm.

Specification

Hydrogenated acrylonitrile butadiene rubberHNBR

  • Operating temperature -25 °C to +150 °C
  • FDA compliant material
  • Blue
  • Hardness 85 ±5 Shore A85

Ethylene propylene diene rubberEPDM

  • Operating temperature -40 °C to +120 °C
  • FDA compliant material
  • Blue
  • Hardness 85 ±5 Shore A85

Fluorine rubberFKM

  • Operating temperature -5 °C to +200 °C
  • FDA compliant material
  • Blue
  • Hardness 85 ±5 Shore A85

RoHS

Hide technical drawing
GN 7600 Sealing Rings, Hygienic Design sketch

Article options / Table

Show / Hide columns
d1
Nominal dimensions -
Installation space
d2
Nominal dimensions -
Installation space
d3
Nominal dimensions -
Installation space
d1
Actual dimensions -
Sealing ring
unassembled
d2
Actual dimensions -
Sealing ring
not mounted
d3
Actual dimensions -
Sealing ring
not mounted
d4
Actual dimensions -
Sealing ring
not mounted
s
suitable for
10610,89,56,110,25,42GN 1581
11711,810,26,810,96,12GN 1580 / GN 1581 / GN 1582 / GN 8341 / GN 8351
12812,811,27,811,97,12GN 429 / GN 1580
13913,812,28,812,98,12GN 1581 / GN 1582 / GN 8341 / GN 8351
141014,813,29,813,99,12GN 75.6 / GN 305 / GN 1580
161216,815,111,715,8112GN 75.6 / GN 429 / GN 1581 / GN 1582 / GN 5064 / GN 8341 / GN 8351
181418,81713,617,712,92GN 75.6 / GN 305 / GN 1580 / GN 5435 / GN 5445
191519,817,914,518,613,82GN 1581 / GN 1582
201620,818,915,519,614,82GN 429
211721,819,916,420,515,72GN 1580 / GN 5064 / GN 5435 / GN 5445
221822,820,817,421,416,72GN 305 / GN 1150 / GN 1581 / GN 8170 / GN 6226
252125,823,620,224,319,52GN 20 / GN 20.1 / GN 1580 / GN 5064
282428,826,523,127,222,42GN 20 / GN 20.1 / GN 1581 / GN 5080 / GN 5090 / GN 6226
302630,828,525,129,224,42GN 1150
322832,830,42731,126,32GN 20 / GN 20.1 / GN 1580
343034,832,328,93428,22GN 6226
363236,834,230,834,830,12GN 20 / GN 20.1
403640,838,134,738,8342GN 1580
423842,839,936,540,635,82GN 5080 / GN 5090

Build & Price

d1
d2
s
Material



Hardness

d1
d2
s
Material



Hardness

Selected Part (How to order)

Total (net)
0,95
plus VAT 0,18 €
gross 1,13 €
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169300
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 4156 pcs. deliverable in 1-2 days
  • For orders of 4157 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 7600-10-6-2-HNBR-85GN 7600-10-6-2-EPDM-85GN 7600-10-6-2-FKM-85GN 7600-11-7-2-HNBR-85GN 7600-11-7-2-EPDM-85GN 7600-11-7-2-FKM-85GN 7600-12-8-2-HNBR-85GN 7600-12-8-2-EPDM-85GN 7600-12-8-2-FKM-85GN 7600-13-9-2-HNBR-85GN 7600-13-9-2-EPDM-85GN 7600-13-9-2-FKM-85GN 7600-14-10-2-HNBR-85GN 7600-14-10-2-EPDM-85GN 7600-14-10-2-FKM-85GN 7600-16-12-2-HNBR-85GN 7600-16-12-2-EPDM-85GN 7600-16-12-2-FKM-85GN 7600-18-14-2-HNBR-85GN 7600-18-14-2-EPDM-85GN 7600-18-14-2-FKM-85GN 7600-19-15-2-HNBR-85GN 7600-19-15-2-EPDM-85GN 7600-19-15-2-FKM-85GN 7600-20-16-2-HNBR-85GN 7600-20-16-2-EPDM-85GN 7600-20-16-2-FKM-85GN 7600-21-17-2-HNBR-85GN 7600-21-17-2-EPDM-85GN 7600-21-17-2-FKM-85GN 7600-22-18-2-HNBR-85GN 7600-22-18-2-EPDM-85GN 7600-22-18-2-FKM-85GN 7600-25-21-2-HNBR-85GN 7600-25-21-2-EPDM-85GN 7600-25-21-2-FKM-85GN 7600-28-24-2-HNBR-85GN 7600-28-24-2-EPDM-85GN 7600-28-24-2-FKM-85GN 7600-30-26-2-HNBR-85GN 7600-30-26-2-EPDM-85GN 7600-30-26-2-FKM-85GN 7600-32-28-2-HNBR-85GN 7600-32-28-2-EPDM-85GN 7600-32-28-2-FKM-85GN 7600-34-30-2-HNBR-85GN 7600-34-30-2-EPDM-85GN 7600-34-30-2-FKM-85GN 7600-36-32-2-HNBR-85GN 7600-36-32-2-EPDM-85GN 7600-36-32-2-FKM-85GN 7600-40-36-2-HNBR-85GN 7600-40-36-2-EPDM-85GN 7600-40-36-2-FKM-85GN 7600-42-38-2-HNBR-85GN 7600-42-38-2-EPDM-85GN 7600-42-38-2-FKM-85

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback