GN 1450 Telescopic Slides Stainless Steel, with Full Extension, Load Capacity up to 480 N

Telescopic Slides GN 1450: Stainless Steel, with Full Extension, Load Capacity up to 480 N
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
FDA

FDA compliant

Product description

Telescopic slides GN 1450 are installed vertically and in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension).

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Specification

Slide profile / Bearings
Stainless steel AISI 304NI


Ball cage

  • Outer slide: Plastic
  • Inner slide: Stainless steel

Ruber stop / Detach function
Plastic


Lubricant
Roller bearing grease, FDA-compliant (NSF H1)


Operating temperature -20 °C to 100 °C


RoHS

On request

  • Other lengths and hole spacing
  • Other attachment options
Hide technical drawing
GN 1450 Telescopic Slides, Stainless Steel, with Full Extension, Load Capacity up to 480 N sketch

Article options / Table

Type

FWith rubber stop, locking device in back, detach function

Identification no.

1Mounting with through holes
Show / Hide columns
l1l2 +3 / -3
Stroke
l3Fs per pair in N
at 10,000 cycles

at 50,000 cycles
300300600430310
350350700450330
400400800480360
450450900480360
5005001000450330
5505501100430310
6006001200410310

Build & Price

Length l1
Type

Identification no.

Material

Length l1
Type

Identification no.

Material

Mounting holes - outer slide

c604cb74-1543-4294-a3a1-6744c0d8a920
Show / Hide columns
l1a9a10a11a12a13a14
300------
350309-----
400-323339--373
450361,5387403---
500361,5387403451467-
550361,5387403451467501
600361,5387403515531565

Mounting holes - inner slide

4d80169c-30b7-49a0-9cf2-328233bc3614
Show / Hide columns
l1i4i5i6i7i8i9
300129,5145,5155257,5273,5283
350161,5177,5187289,5305,5315
400193,5209,5219353,5369,5379
450193,5209,5219385,5401,5411
500225,5241,5251449,5465,5475
550257,5273,5283481,5497,5507
600289,5305,5315545,5561,5571

Fastening screws

For the said loading forces FS to be absorbed reliably in the surrounding structure, all available through-holes of the outer and inner slide having a diameter (Ø) of 4.5 must be used. Alternatively, the outer slide has holes with a diameter (Ø) of 6.3 for Euro screws. The elongated holes, Ø 4.5 x 4.8, are used likewise for fastening and facilitate adjustment during mounting when needed. Failure to use fastening screws reduces the specified load capacity accordingly. The following screws can be used for mounting:

Designation - standard
Hexagon socket button
head screw ISO 7380
Pan head screw,
Phillips ISO 7045
Pan head tapping screw,
Phillips ISO 7049

Outer slide

M 4

M 4

ST 3,9 / 4,2

Inner slide

M 4

M 4

ST 3,9 / 4,2

Rubber stop, locking device in back

273b60df-0b9f-4829-9281-73e7d99bd5a7

The rubber stops of type F dampen the impact of the slide in the respective end position. This feature minimizes noise development and increases the lifespan. Attached to the slides in a partially concealed, partially visible manner, the stops meet each of the requirements in regard to shape, material, and hardness.
The rubber stop takes on also a locking function in the back stop position. This feature is noticeable through a slight resistance on opening and closing the slide.
If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

Detach function

593972bc-b31f-4a78-9634-62ec9e8bf04b

Type F has additionally a detach function through which the extension slides can be completely separated from one another in the area of the middle and inner slide. This feature not only facilitates mounting. It also allows the extension to be quickly removed, for example, when frequent maintenance work is performed on the components located behind.

The telescopic slide can be quickly and easily detached in the extracted position through activation of the release lever, allowing the inner slide to be removed from the front.

For reattaching the slides, the ball cages need to be moved to the front end position. Then the inner slide is inserted to the back end stop where it locks into place automatically.

The protected arrangement of the release mechanism prevents accidental detachment of the slide.

f640d79e-f9ab-4c14-a7d0-ddaec6c384f9

Information on load capacity

The maximum load capacity of telescopic slides depends on the slide profile, the nominal length l1, and the resulting stroke l2. Furthermore, the extension width, the slide materials used, and the parts of the component options, such as the dampened self-retracting mechanism, have a considerable influence.
The information on the maximum load capacity of the telescopic slides was determined in fatigue tests under the following conditions:

  • Slide arrangement vertical in pairs
  • Observance of all mounting information
  • Warp-resistant test set-up
  • Equal distribution of the load FS throughout the extension finish
  • Standard slide spacing of 450 mm
  • 10,000, 50,000 or 100,000 test cycles
    (one extraction and retraction = one cycle)
  • Gradual increasing of load

248bf1bb-4ab4-47b4-9941-9fa07db81d43

Wear, performance, and maximum bending were assessed after every test segment.

Selected Part (How to order)

Total (net)
50,13 €
plus VAT 9,52 €
gross 59,65 €
Weight: 0,890 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024200
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 271 pcs. deliverable in 1-2 days
  • For orders of 272 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1450-300-F-1-NIGN 1450-350-F-1-NIGN 1450-400-F-1-NIGN 1450-450-F-1-NIGN 1450-500-F-1-NIGN 1450-550-F-1-NIGN 1450-600-F-1-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback