GN 1400 Telescopic Slides with Partial Extension, Load Capacity up to 280 N

Telescopic Slides GN 1400: with Partial Extension, Load Capacity up to 280 N

Product description

Telescopic slides GN 1400 are installed vertically and in pairs. The stroke reaches ≈ 75 % of the nominal length l1 (partial extension). With type A without rubber stop, the end stops are made out of steel, which prevents the slide from being unintentionally pulled out or detached. If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach without additional auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Specification

Slide profile
Steel, Zinc plated, blue passivatedZBZB


Bearings
Roller bearing steel, hardened


Ball cage
Steel, zinc plated


Operating temperature -20 °C to 100 °C


RoHS

On request

Other lengths and hole spacing
Other attachment options
With rubber stop
With locking device
(back, front, or back-front)
Other surfaces
With support bracket
With retraction dampening, external

Hide technical drawing
GN 1400 Telescopic Slides with Partial Extension, Load Capacity up to 280 N sketch

Article options / Table

Type

AWithout rubber stop

Identification no.

1Mounting with through holes
Show / Hide columns
l1l2 +2 / -2
Stroke
l3Fs per pair in N
at 10,000 cycles

at 100,000 cycles
300210485220170
350240565260200
400290665260200
500370845280220

Build & Price

Length l1
Type

Identification no.

Finish
ZB
Length l1
Type

Identification no.

Finish
ZB

Mounting holes - outer slide

GN 1400 Skizze Seite 2
Show / Hide columns
l1a2a3a4a5
300113,5209,5237,5-
350113,5209,5337,5-
400113,5209,5369,5-
500145,5209,5337,5465,5

Mounting holes - inner slide

Drawing Mounting holes - inner slide GN 1400
Show / Hide columns
l1i3i4i5
300142,5182,5-
350167,5207,5-
400192,5232,5282,5
500242,5282,5357,5

Fastening screws

For the said loading forces FS to be absorbed reliably in the surrounding structure, all available through-holes of the outer and inner slide must be used. Failure to use fastening screws reduces the specified load capacity accordingly. The following screws can be used for mounting:

Designation - standard
Countersunk screw, Phillips DIN 965
Countersunk screw, Phillips DIN 7997

Outer slide
M 4
Size 3,5 / 4

Inner slide
M 4
Size 3,5

Information on load capacity

The maximum load capacity of telescopic slides depends on the slide profile, the nominal length l1, and the resulting stroke l2. Furthermore, the extension width, the slide materials used, and the parts of the component options, such as the dampened self-retracting mechanism, have a considerable influence.
The information on the maximum load capacity of the telescopic slides was determined in fatigue tests under the following conditions:

  • Slide arrangement vertical in pairs
  • Observance of all mounting information
  • Warp-resistant test set-up
  • Equal distribution of the load FS throughout the extension finish
  • Standard slide spacing of 450 mm
  • 10,000, 50,000 or 100,000 test cycles
    (one extraction and retraction = one cycle)
  • Gradual increasing of load

Drawing Load capacity telescopic slides

Wear, performance, and maximum bending were assessed after every test segment.

Selected Part (How to order)

Total (net)
19,45
plus VAT 3,70 €
gross 23,15 €
Weight: 0,380 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024200
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 375 pcs. deliverable in 1-2 days
  • For orders of 376 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback