GN 343.9 Leveling Feet Plastic, with Internal Thread

Leveling Feet GN 343.9: Plastic, with Internal Thread
Original design LS.A+SJF / LS.A-AS+SJF
Type: A - Without rubber pad

Product description

Leveling feet GN 343.9 are made of plastic, making them lightweight, resistant to corrosion and electrically insulating. They are used for setting up and leveling machines, devices and equipment. The internal thread can be used directly for space-saving fastening or can accommodate application-specific threaded studs, e.g. from spacers or threaded spindles.

The geometry of the base plate distributes the load over a large area and, in combination with the high-quality plastic, results in a high static load capacity. The leveling feet are supplied assembled, but they can also be taken apart.

The static load capacity values specified in the table are non-binding guidelines; exceeding these values may result in deformation or component failure. Forces must be introduced via the flat surface of the external hex.

Specification

Base plate
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Black, matte finish

Ball joint
Plastic, polyamide (PA-HP)

  • Glass fiber reinforced
  • Black, matte finish

Rubber pad for type AG
Acrylonitrile butadiene rubber (NBR)
Hardness 70 Shore A, black


Operating temperature -30 °C to +100 °C


RoHS

Hide technical drawing
GN 343.9 Leveling Feet, Plastic, with Internal Thread sketch

Article options / Table

Type

AWithout rubber pad
AGWith rubber pad
Show / Hide columns
d1d2l2l3A/FtBall ØMaximum tightening torque in kNStatic load in kN
(see information)
25M 6251216101443,1
25M 8251216101463,7
32M 6261516101445
32M 8261516101466
40M 625,51716101445,6
40M 825,51716101466,8
50M 6281916101444,6
50M 8281916101465,6
60M 6352416101445,8
60M 8352416101466,9
60M 1044242416241010,5
60M 1244242416241210,7

Build & Price

Diameter d1
Thread d2
Type


Specifications

Diameter d1
Thread d2
Type


Selected Part (How to order)

Total (net)
3,57
plus VAT 0,68 €
gross 4,25 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 343.9-25-M6-AGN 343.9-25-M6-AGGN 343.9-25-M8-AGN 343.9-25-M8-AGGN 343.9-32-M6-AGN 343.9-32-M6-AGGN 343.9-32-M8-AGN 343.9-32-M8-AGGN 343.9-40-M6-AGN 343.9-40-M6-AGGN 343.9-40-M8-AGN 343.9-40-M8-AGGN 343.9-50-M6-AGN 343.9-50-M6-AGGN 343.9-50-M8-AGN 343.9-50-M8-AGGN 343.9-60-M6-AGN 343.9-60-M6-AGGN 343.9-60-M8-AGN 343.9-60-M8-AGGN 343.9-60-M10-AGN 343.9-60-M10-AGGN 343.9-60-M12-AGN 343.9-60-M12-AG

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback