GN 646.7 Mounting Brackets for Roller Track Assemblies

Mounting Brackets GN 646.7: for Roller Track Assemblies
ELESA original design
code: RLT-MB / RLT-MS
Type: B - Block bracket

Product description

Mounting brackets GN 646.7 (Type W) can be used to mount roller rails at a right angle to the support surface, e.g. for the sideways transport of the conveyed material through roller rails. The positioning pins engage with the appopriate notches of the carrier rail profile GN 646.3 so that the angle is positioned in the correct location bracket and locked in place.

The mounting brackets (Type B) expand the mounting options for roller track assemblies. The dimensions match the angles. The positioning pins engage with the appropriate notches of the carrier rail profile GN 646.3 or into the appropriate recesses of the groove. Also, a retaining rod with Ø12 can be attached to the mounting block.

Specification

  • Plastic
    Technopolymer (Polyamide PA)
    • Black
    • Temperature resistant up 90 °C

RoHS

Hide technical drawing
GN 646.7 Mounting Brackets for Roller Track Assemblies sketch

Article options / Table

Type

BBlock bracket
WAngle
Show / Hide columns
Length
54

Build & Price

Length
Type


Length
Type


Selected Part (How to order)

Total (net)
3,52
plus VAT 0,67 €
gross 4,19 €
In stock
ELESA Code: 429846
Description: RLT-MS
Weight: 0,035 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84839020
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 646.7-54-BGN 646.7-54-W

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback