GN 646.3 Carrier Rail Profiles for Roller Tracks and Ball Rails

Carrier Rail Profiles GN 646.3: for Roller Tracks and Ball Rails
ELESA original design
code: RLT-AL
Type: A - Without mounting holes

Product description

Carrier rail profiles GN 646.3 are the base components for roller tracks and ball tracks. They are the carrier channels for roller tracks GN 646.1 and for ball tracks GN 646.2 and feature a high degree of stiffness and rigidity.

The carrier profile is designed such that roller and ball tracks and containment edge strips GN 646.4 can be assembled without mounting hardware.

Using connectors GN 646.6 (Type C), the carrier rail profiles can be assembled together, to create longer profile extensions.

The standard lengths match the 270 length of the roller and ball tracks. For type B, the position and edge spacing of the hole pattern is not defined.

Specification

  • Aluminum
    Anodized, natural color

RoHS

On request

Carrier profiles in in-between lengths (spacing 27)

Hide technical drawing
GN 646.3 Carrier Rail Profiles for Roller Tracks and Ball Rails sketch

Article options / Table

Type

AWithout mounting holes
BWith mounting holes
Show / Hide columns
Length lh
for GN 646.1 (l2=15)

for GN 646.1 (l2=27)
270540810108013501620189021602430270029702934

Build & Price

Length l
Type


Length l
Type


Selected Part (How to order)

Total (net)
5,96
plus VAT 1,13 €
gross 7,09 €
In stock
ELESA Code: 429900-0270
Description: RLT-AL-270
Weight: 0,123 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84839020
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 646.3-270-AGN 646.3-270-BGN 646.3-540-AGN 646.3-540-BGN 646.3-810-AGN 646.3-810-BGN 646.3-1080-AGN 646.3-1080-BGN 646.3-1350-AGN 646.3-1350-BGN 646.3-1620-AGN 646.3-1620-BGN 646.3-1890-AGN 646.3-1890-BGN 646.3-2160-AGN 646.3-2160-BGN 646.3-2430-AGN 646.3-2430-BGN 646.3-2700-AGN 646.3-2700-BGN 646.3-2970-AGN 646.3-2970-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback