GN 646.2 Ball Track for Ball Rail Assemblies

Ball Track GN 646.2: for Ball Rail Assemblies
ELESA original design
code: RLS-U

Product description

Used in carrier profiles GN 646.3, ball tracks GN 646.2 create ball rail assemblies for the “multi-directional“ movement of material to be conveyed.

The ball track is snapped vertically into the carrier rail profile or pushed in place in axial direction. No mounting hardware is required. The tracks can be dismantled in reverse order only in axial direction.

Ball carriage housing and balls made of plastic guarantee low friction and maintenance-free function.

Specification

  • Ball carriage housing
    Polyamide PA
    • Black
    • Temperature resistant up 60 °C

  • Balls
    PlasticPOM
    • White
    • Temperature resistant up 60 °C

RoHS

Hide technical drawing
GN 646.2 Ball Track for Ball Rail Assemblies sketch

Article options / Table

Length
270

Build & Price

Length
Material

Length
Material

Load capacity

Roller track with:

Load L1 per track
Carrier profile making continuous contact

Load capacity L2 per individual roller / ball

Drawing load capacity GN 646.1 Drawing Load capacity2 GN 646.1

Ball track
GN 646.2-270-POM

850 N/m

30 N

Selected Part (How to order)

Total (net)
7,50
plus VAT 1,43 €
gross 8,93 €
In stock
ELESA Code: 429801
Description: RLS-U-POM
Weight: 0,151 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84832000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 646.2-270-POM

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback