J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 963 Cover caps Plastic, for angle pieces GN 960 / GN 961

Photo

Product description

Information

The cover caps GN 963 are suitable for use with angle pieces for profile systems GN 960 and GN 961. After assembly the angle pieces, the cover caps are snapped into place via four lugs. They lend the angle piece an attractive appearance and protect against dirt.

Even after repeated use, the cover caps will remain firmly in place inside the angle pieces thanks to the elastic snap-type lugs.

Specification

Plastic (Polyamide PA)
black, RAL 9005, textured finishSWSW

RoHS

Technical drawing

3D
Hide technical drawing
GN 963 Cover caps for angle pieces for profile systems sketch

Article options / Table

Show / Hide columns
b
Nominal size

Actual size
l1l2l3l4
3028303036,8
4038404047,2
45434545411,5

Build & Price

Open 3D configurator
Width b
Length l1
Length l2
Finish
SW

Selected Part (How to order)

Total (net)
0,42
plus VAT 0,08 €
gross 0,50 €
In stock
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in the USA
Our customers in the USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in der USA
Unsere Kunden in der USA werden durch J. W. Winco betreut. Bitte benutzen Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.