GN 22i Universal Connectors Zinc Die Casting, With Double T-Nut, for Aluminum Profiles (i-Modular System)

Universal Connectors GN 22i: Zinc Die Casting, With Double T-Nut, for Aluminum Profiles (i-Modular System)
i-modular-system

i-Modular System (Item compatible)

Product description

Universal connectors GN 22i fasten aluminum profiles at right angles and secure them against twisting. Only one profile has to be machined.

The connection can be freely positioned and slid along the slot. If panels are used in the slot, they must be suitably pocketed.

Universal connectors are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Housing
Zinc die casting, zinc platedZZ


Screws / T-nut
Steel, zinc plated, blue passivatedSZ


RoHS

Hide technical drawing
GN 22i Universal Connectors, Zinc Die Casting, With Double T-Nut, for Aluminum Profiles (i-Modular System) sketch

Article options / Table

Type

VWith anti-twist protection

Coding

DWith 2 screws and double T-nut
Show / Hide columns
snBundle
Pieces
d1d2l1l2m1m2 +0,5A/F+0,5Tightening torque
in Nm
306216M 625,5281715412,78
408220M 833,536242051625
606216M 625,5584715412,78
808220M 833,576642051625

Build & Price

s
Slot width n
Type

Coding

Material / Finish (Housing)

Material / Finish (Screw and T-nut)

Bundle (Pieces)
Specifications

s
Slot width n
Type

Coding

Material / Finish (Housing)

Material / Finish (Screw and T-nut)

Bundle (Pieces)

Assembly Instructions / Profile Machining

5de53470-ac1d-43c3-9be6-442f909fd61c

Selected Part (How to order)

Total (net)
8,14
plus VAT 1,55 €
gross 9,69 €
Weight: 0,078 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 157 pcs. deliverable in 1-2 days
  • For orders of 158 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 22i-306-V-D-ZZSZ-2GN 22i-408-V-D-ZZSZ-2GN 22i-606-V-D-ZZSZ-2GN 22i-808-V-D-ZZSZ-2

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback