GN 9080 Universal Joints Steel, for Ordinary Applications

Universal Joints GN 9080: Steel, for Ordinary Applications
Type: DG - Double, friction bearing

Product description

Universal joints GN 9080 are a simple and very competitively priced variant.

They can only be used for applications with low revolutions. Typical applications are all types of manual operations such as the adjustment of louvers.

Specification

  • Steel
    • Blackened
    • Not hardened

RoHS

Hide technical drawing
GN 9080 Universal Joints, Steel, for Ordinary Applications sketch

Article options / Table

Type

EGSingle, friction bearing
DGDouble, friction bearing
Show / Hide columns
d1d2 H8
Bore B
l1
Type EG
l2
Type DG
l3l4+1
Assembly
length of the shaft
M
Max. torque
in Nm
13B 842602118122
16B 1052742622153
20B 1262883126186
25B 167410437302212
32B 208612443382524

Build & Price

Outside diameter d1
Bore d2
Type


Outside diameter d1
Bore d2
Type


GN 110.1 Cross holes (special order)

Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11
K / B
d2 x4
B
d3Length l
K / V
Length l
B
6-22M 344
8-33M 55,55,5
10-34M 55,56
121445M 66,57
161856M 689
20-58M 6810
22-68M 61010
25-610M 81014
3032612M 81416
35-612M 81616

Cross holes in universal joint shafts and in universal shafts are ideal for the production of shaft-hub links using a pin or a thrust screw. For bore holes with a feather key groove or square, they serve to secure the axial position of universal joint and shaft. The d2 pin bore with H11 tolerance is intended for use with coiled spring pins.
The position of the cross holes / the threaded hole with reference to the hub key slot / the square or of the universal joints is shown in the overview.
Should one of the joint sides be delivered without cross holes / threaded holes, this is indicated with QX on the desired location of the article number.

The cross hole GN 110.1 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Universal joints DIN 808-16-B6-56-DG with cross hole GN 110.1-QX-GE

How to order GN 110.1

Selected Part (How to order)

Total (net)
12,46
plus VAT 2,37 €
gross 14,83 €
In stock
Weight: 0,036 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84831050
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 9080-13-B8-EGGN 9080-13-B8-DGGN 9080-16-B10-EGGN 9080-16-B10-DGGN 9080-20-B12-EGGN 9080-20-B12-DGGN 9080-25-B16-EGGN 9080-25-B16-DGGN 9080-32-B20-EGGN 9080-32-B20-DG

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback