GN 747 Threaded Plugs Seal Overlying, Plastic, with DIN-Re-Fill Symbol

Threaded Plugs GN 747: Seal Overlying, Plastic, with DIN-Re-Fill Symbol
ELESA Original design
code: TCD.
Type: A - Without dipstick
Identification no.: 1 - Without vent hole

Product description

The dipstick of the threaded plugs GN 747 has two flat sides on which the MAX-MIN oil levels can easily be marked (see GN 109).

Specification

  • Plastic (Polyamide PA)
    • Glass fiber reinforced
    • Temperature resistant up to 100 °C
    • Black, matte finish

  • Seal
    Rubber NBR (Perbunan®)

  • Dipstick
    Steel, phosphated

RoHS

On request

Fluid level markings / special lengths
see GN 109

Hide technical drawing
GN 747 Threaded Plugs with DIN-Re-Fill Symbol, Seal Overlying, Plastic sketch

Article options / Table

Type

AWithout dipstick
BWith dipstick

Identification no.

1Without vent hole
2With vent drilling
Show / Hide columns
d1d2
Vent
drilling
d3e1l1l2l3s1
G 1/8*M 10 x 1,5*M 12 x 1,5*-21521,591612019
G 1/4*M 14 x 1,5*--21521,591612019
G 3/8M 16 x 1,5--2172591612022
G 1/2M 18 x 1,5M 20 x 1,5-220,529,5111819526
G 3/4M 22 x 1,5M 25 x 1,5M 26 x 1,522536,5122019532
G 1M 35 x 1,5--23144132219538
G 1 1/4M 40 x 1,5--23852,5142419546
G 1 1/2---24663152619555
These sizes are not available as Type B-2.

Build & Price

Inch thread d1
Fine thread d1
Type


Identification no.


Inch thread d1
Fine thread d1
Type


Identification no.


GN 109 Level markings / Special lengths (special order)

b4580dad-460f-43c8-b017-528941e46ae5

Level markings and special lengths GN 109 for oil dipsticks are available for the standards shown above. The dipstick is shortened to the length l1 and the marking notches are milled in at l2 or l3 with the effect that they are easily visible. The maximum length l1 is given in the appropriate standard. The length specifications l1 to l3 refer to the contact surface without seal, with a tolerance of ±1 mm to be taken into account. For critical applications and depending on standard, the seal must be taken into consideration with a thickness of as much as 2 mm.
If required, more than 2 notches may be cut which are then specified by the appropriate details on the position
(l4 ... lx). Also, texts such as MAX / MIN may be laser-engraved in addition to or instead of the notches by submitting the
appropriate template.

The level markings / special lengths GN 109 are to be ordered as a separate item in shopping cart step 1 under note.

001b4f57-0a09-4164-be71-720ef8c82d3c

Selected Part (How to order)

Total (net)
0,96
plus VAT 0,18 €
gross 1,14 €
In stock
ELESA Code: 58591
Description: TCD.1/8 NERO
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39235090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 747-G1/8-A-1GN 747-G1/8-B-1GN 747-G1/8-A-2GN 747-M10x1,5-A-1GN 747-M10x1,5-B-1GN 747-M10x1,5-A-2GN 747-M12x1,5-A-1GN 747-M12x1,5-B-1GN 747-M12x1,5-A-2GN 747-G1/4-A-1GN 747-G1/4-B-1GN 747-G1/4-A-2GN 747-M14x1,5-A-1GN 747-M14x1,5-B-1GN 747-M14x1,5-A-2GN 747-M16x1,5-A-1GN 747-M16x1,5-B-1GN 747-M16x1,5-A-2GN 747-M16x1,5-B-2GN 747-G3/8-A-1GN 747-G3/8-B-1GN 747-G3/8-A-2GN 747-G3/8-B-2GN 747-G1/2-A-1GN 747-G1/2-B-1GN 747-G1/2-A-2GN 747-G1/2-B-2GN 747-M18x1,5-A-1GN 747-M18x1,5-B-1GN 747-M18x1,5-A-2GN 747-M18x1,5-B-2GN 747-M20x1,5-A-1GN 747-M20x1,5-B-1GN 747-M20x1,5-A-2GN 747-M20x1,5-B-2GN 747-G3/4-A-1GN 747-G3/4-B-1GN 747-G3/4-A-2GN 747-G3/4-B-2GN 747-M22x1,5-A-1GN 747-M22x1,5-B-1GN 747-M22x1,5-A-2GN 747-M22x1,5-B-2GN 747-M25x1,5-A-1GN 747-M25x1,5-B-1GN 747-M25x1,5-A-2GN 747-M25x1,5-B-2GN 747-M26x1,5-A-1GN 747-M26x1,5-B-1GN 747-M26x1,5-A-2GN 747-M26x1,5-B-2GN 747-G1-A-1GN 747-G1-B-1GN 747-G1-A-2GN 747-G1-B-2GN 747-M35x1,5-A-1GN 747-M35x1,5-B-1GN 747-M35x1,5-A-2GN 747-M35x1,5-B-2GN 747-G11/4-A-1GN 747-G11/4-B-1GN 747-G11/4-A-2GN 747-G11/4-B-2GN 747-M40x1,5-A-1GN 747-M40x1,5-B-1GN 747-M40x1,5-A-2GN 747-M40x1,5-B-2GN 747-G11/2-A-1GN 747-G11/2-B-1GN 747-G11/2-A-2GN 747-G11/2-B-2

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback