GN 548.2 Plugs Plastic

Plugs GN 548.2: Plastic
Original design
code: T.470
Hide technical drawing
GN 548.2 Plug, Plastic sketch

Article options / Table

Show / Hide columns
d1d1d2 Length lt
G 1-421611
G 2M 60 x 2702618

Build & Price

Thread d1
Thread d1
Thread d1
Thread d1

Selected Part (How to order)

Total (net)
3,10
plus VAT 0,59 €
gross 3,69 €
ELESA Code: 58251
Description: T.470-1
Weight: 0,017 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90268080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 141 pcs. deliverable in 1-2 days
  • 321 pcs. deliverable in 3-7 days
  • 501 pcs. deliverable in 5-9 days
  • For orders of 502 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 548.2-G1GN 548.2-G2GN 548.2-M60x2

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback