GN 545.2 Oil Sight Glasses Plastic, without Thread

Oil Sight Glasses GN 545.2: Plastic, without Thread
Original design
code: HRT.
Type: A - with reflector

Product description

This oil sight glasses GN 545.2 do not require a thread.

The obliquely placed ribs and the elasticity of the plastic ensure that the oil level sight glass fits firmly into the port that even a limited over- pressurisation can be contained.

The window glass is recessed, giving better protection to the window.

Assembly instruction:
Press in the oil sight glass manually, then possibly use an intermediate layer such as wood or a hammer. Chamfer hole 1x45° and grease slightly the outside surface of the O-ring to make assembly easier.

Specification

Housing
Plastic, Polyamide (PA)
BlackSWSW


Sight glass
Plastic
Crystal clear Polyamide (PA 6-T)


Reflector for type A
Aluminum

  • White lacquered
  • Oil level mark red

O-Ring
Acrylonitrile butadiene rubber (NBR)


Operating temperature -30 °C to +100 °C


RoHS

Hide technical drawing
GN 545.2 Oil Sight Glasses, Plastic, without Thread sketch

Article options / Table

Type

Awith reflector
Bwithout reflector
Show / Hide columns
d1
Nennmaß
x1
Istmaß
d2
Bore-Ø
d3b
min.
l1l2
1514,52628694,5
20183236810,54,5
252338428115
404060649115,5

Build & Price

d1
Diameter d2
Type


Color
Black
d1
Diameter d2
Type


Color
Black

Assembly Instruction

Press in the oil sight glass manually, then possibly use an intermediate layer such as wood or a hammer. Chamfer hole 1x45° and grease slightly the outside surface of the O-ring to make assembly easier.

Selected Part (How to order)

Total (net)
4,46
plus VAT 0,85 €
gross 5,31 €
ELESA Code: 10751
Description: HRT.15-26
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261089
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 545 pcs. deliverable in 1-2 days
  • 585 pcs. deliverable in 3-7 days
  • 1475 pcs. deliverable in 5-9 days
  • For orders of 1476 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 545.2-15-26-A-SWGN 545.2-15-26-B-SWGN 545.2-20-32-A-SWGN 545.2-20-32-B-SWGN 545.2-25-38-A-SWGN 545.2-25-38-B-SWGN 545.2-40-60-A-SWGN 545.2-40-60-B-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback