GN 537 Oil Sight Glasses Aluminum / Perspex, without Thread

Oil Sight Glasses GN 537: Aluminum / Perspex, without Thread
Type: B - With oil level marks

Product description

This oil sight glass GN 537 does not require a thread.

The oil sight glass is inserted into the bore d2 to H11. By simply tightening the ring nut using the pin key the seal is pressed against the contact surface which, at the same time, will hold the sight glass in position. For removal reverse the procedure.

Their application is limited to non-pressurised or only slightly pressurised tanks.

Specification

  • Ring nut
    Aluminum

  • Window glass
    Perspex (PMMA), clear glass
    Temperature resistant up to 80 °C

  • Seal
    Rubber NBR (Perbunan)

  • Reflector
    Plastic
    White, with red oil level marks

RoHS

Accessory

GN 537.1 Pin Keys (Artikel-Nr. siehe Tabelle)

Hide technical drawing
GN 537 Oil Sight Glasses, Aluminum / Perspex sketch

Article options / Table

Type

AWithout oil level marks
BWith oil level marks
Show / Hide columns
d1d2
Bore-Ø
b
min.
d3d4±0,1hl1l2Code no.
Pin key
for installation
16209252,2215153,5GN 537.1-21
222810353306154,5GN 537.1-30
323812453408185,5GN 537.1-40
50581464358,510225,5GN 537.1-58,5

Build & Price

Window glass d1
Pressing diameter d2
Type


Window glass d1
Pressing diameter d2
Type


Selected Part (How to order)

Total (net)
12,24
plus VAT 2,33 €
gross 14,57 €
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261029
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 6 pcs. deliverable in 1-2 days
  • 45 pcs. deliverable in 3-7 days
  • For orders of 46 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 537-16-20-AGN 537-16-20-BGN 537-22-28-AGN 537-22-28-BGN 537-32-38-AGN 537-32-38-BGN 537-50-58-AGN 537-50-58-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback