GN 183 C-Washers

C-Washers GN 183:

Product description

C-Washers GN 183 maybe installed without the removal of the nut from the stud.

In terms of dimensions they are almost identical to C-Washers DIN 6372.

Specification

Steel

  • Case-hardened
  • Blackened

RoHS

Hide technical drawing
GN 183 C-Washers, Steel sketch

Article options / Table

Show / Hide columns
d1bd2stfor thread
226,21660,8M 6
288,32171M 8
3410,42581,2M 10
4012,53091,8M 12
5616,537121,8M 16

Build & Price

Outside diameter d1
Inner diameter b
Outside diameter d1
Inner diameter b

Selected Part (How to order)

Total (net)
5,35
plus VAT 1,02 €
gross 6,37 €
In stock
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback