DIN 6371 Captive C-Washers

Captive C-Washers DIN 6371:

Product description

Captive C-Washers DIN 6371 transfer the clamping force of screw or nut to the workpiece. After releasing the thread they can be swung away from the clamping point. They are hinged and thus can never be mislaid.

Flat shoulder screws DIN 923 are included in the delivery.

Specification

Steel

  • Tempered
  • Blackened

Flat shoulder screw DIN 923
Blackened


RoHS

Hide technical drawing
DIN 6371 Captive C-Washers, Steel sketch

Article options / Table

Show / Hide columns
d1bd2d3l1l2l3l4-0,5Screw
DIN 923
387,59619,61129199,8M 6 x 10
439,59821,61432,5219,8M 6 x 10
4811,591023,61736,5239,8M 6 x 10
6113,5111229,622452911,8M 8 x 12
6817,5111633,625503311,8M 8 x 12
7421,5112036,628553611,8M 8 x 12
8225,5112440,632624015,8M 8 x 16
973211304939734815,8M 8 x 16

Build & Price

Outside diameter d1
Inner diameter b
Outside diameter d1
Inner diameter b

Selected Part (How to order)

Total (net)
23,68
plus VAT 4,50 €
gross 28,18 €
In stock
Weight: 0,064 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback