DIN 6311 Thrust Pads for Grub Screws DIN 6332, for Tommy Screws DIN 6304 / DIN 6306, Steel

Thrust Pads DIN 6311: for Grub Screws DIN 6332, for Tommy Screws DIN 6304 / DIN 6306, Steel

Product description

Thrust pads DIN 6311 are used with grub screws DIN 6332 and tommy screws DIN 6304 or DIN 6306. Due to the pivoting connection between the thrust pin and thrust pad, they adapt to clamping surfaces that are uneven or not perpendicular to the screw axis, and at the same time prevent transmission of the rotational movement of the screw to the clamping surface during clamping.

Assembly is made easier if the thrust pin is positioned at an angle against the closed side of the snap ring and then pressed it in, see assembly instruction.

Specification

Thrust pad
Steel

  • Case-hardened
  • Blackened

Snap ring
Spring steel wire


RoHS

Accessory

Grub Screws DIN 6332 (Steel, Zinc Plated)
Grub Screws DIN 6332 (Steel, Blackened)
Tommy Screws DIN 6304 (Steel, with Fixed Bar)
Tommy Screws DIN 6306 (Steel, with Movable Bar)

Hide technical drawing
DIN 6311 Thrust Pads, for Grub Screws DIN 6332, for Tommy Screws DIN 6304 / DIN 6306, Steel sketch

Article options / Table

Type

SWith snap ring
Show / Hide columns
d1d2 +0,2d3e≈h1h2suitable for
grub screw DIN 6332
124,6102,172,5M 6-
166,112394M 8-
208,1153,6115M 10M 12
258,1184,6136M 10M 12
3212,1225,4157M 16-
4015,6285,5169M 20-

Build & Price

Outside diameter d1
Type

Outside diameter d1
Type

Selected Part (How to order)

Total (net)
1,34
plus VAT 0,25 €
gross 1,59 €
In stock
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 6311-12-SDIN 6311-16-SDIN 6311-20-SDIN 6311-25-SDIN 6311-32-SDIN 6311-40-S

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback