Cabinets, covers and drawers can be conveniently opened with the U-handles

The cabinet U-handle is a simple standard part for operating draws, doors, covers and other moving parts. It has a simple design and is very easy to install.

Cabinet U-handles in diverse materials

Cabinet U-handles are available in the following materials:

The cabinet U-handles of aluminum and die-cast zinc are robust but still inexpensive. U-handles of steel offer the highest load capacity. In hygienically demanding environments, the stainless steel U-handle is the best choice. Plastic cabinet U-handles are very light. There are also versions made from heat-resistant thermoset plastic.

Installation options for cabinet U-handles

Cabinet U-handles of stainless steel, plastic, aluminum or die-cast zinc can be installed from the operating side or from the back side.

Special cabinet U-handle designs

Cabinet U-handles can also be manufactured in a variety of special designs on customer request. The flexible production processes allow for a wide range of shapes and colors. Even for special cases, the right standard parts are always available.

FAQ - Frequently Asked Questions

Filter products
New Products
Material
19'' rack unit (from - to) 19'' rack unit
Version
Fixing method
Hole distance (from - to) Hole distance
Thread (from - to) Thread
Product Family

Nothing found? Special requests

FAQ - Frequently Asked Questions

What is a cabinet U-handle and what is it used for?

A cabinet U-handle is a standardized operating element that has been specially developed for manually opening and closing drawers, doors, covers, and other moving parts. Cabinet U-handles provide a comfortable, secure grip, making it easier to operate machines, devices, or enclosures in industrial and commercial environments.

Typical areas of application for cabinet U-handles

  • Machine construction: For easy opening of service covers and protective doors.
  • Plant construction: For safely gripping and moving panels.
  • Automation technology: For precise operation of control panels or access modules.
  • Furniture and device construction: For functional doors, drawers, or transport containers.

Practical benefits of cabinet U-handles

  • They facilitate the safe and ergonomic operation of moving parts.
  • They ensure reliable handling – ideal for frequent opening and closing.
  • Versatile in combination with other standard parts for customized solutions.
  • The handle can be customized to match the appearance of the device with a variety of designs and colors.
  • Certain models are optimized for specific hygiene or detection requirements.

A cabinet U-handle thus makes for a convenient and safe operating solution – even under special environmental conditions. The wide range of variants, such as in aluminum GN 565, plastic GN 725, or stainless steel GN 565.5, allows you to choose the right product for almost any application.

What applications are cabinet U-handles typically used for?

Cabinet U-handles are used wherever manual operation is required, such as in machine construction, plant construction, equipment technology and enclosures, as well as in automation technology. They serve as functional handles for safely and ergonomically opening, pulling, or moving movable machine elements such as doors, flaps, drawers, covers, or enclosures.

Typical applications for cabinet U-handles

  • Machine paneling, covers, or maintenance hatches
  • Control cabinets and control panels
  • Operating housings, drawers, transport trolleys
  • Device enclosures, especially in the 19” form factor
  • Laboratory or hygiene areas, such as when stainless steel or antimicrobial versions are used

Technical design in the application

  • Robust, non-slip version for lasting reliability
  • Available in aluminum, stainless steel, steel, plastic, or zinc die casting to meet specific requirements concerning hygiene, weight, temperature resistance, or visual design
  • Various mounting options, including by screwing on from the operating side (from the front) or from the rear side, by welding, or by means of special adapter solutions for mounting on pipes or rods
  • Also for special applications, such as antimicrobial or detectable variants in the food and medical sectors

Practical benefits

Cabinet U-handles enable easy and safe handling of machine or enclosure elements. This allows you to conveniently operate moving parts in your plant and respond flexibly to individual hygiene or mechanical requirements. The wide range of materials and variants ensures that suitable versions will be available for almost every technical application.

What materials do cabinet U-handles come in?

Cabinet U-handles are available in a wide range of materials. These include aluminum, stainless steel, steel, plastic, zinc die casting, and variants with polyurethane coating. Different materials have different advantages for specific applications.

Cabinet U-handles – material selection

Select the appropriate material for cabinet U-handles to meet requirements for aspects such as hygiene, load capacity, weight, or temperature resistance:

  • Aluminum: Lightweight, corrosion-resistant, suitable for machine and equipment construction. Antimicrobial versions are available and offer additional hygiene protection.
  • Stainless steel: High resistance to corrosion and cleaning agents. Ideal for applications with heightened hygiene requirements, such as in food or medical technology. Variants in hygienic design make cleaning especially easy.
  • Steel / cast steel: Robust and durable, suitable for heavy-duty applications.
  • Plastic: Lightweight, non-rusting, various temperature resistances (up to 200 °C). Special variants are antimicrobial, detectable, or feature softline surfaces for a pleasant feel. FDA-compliant versions are suitable for use in sensitive areas
  • TPU coating (thermoplastic polyurethane): Improves grip and ensures comfortable, non-slip handling, especially with stainless steel or aluminum handles.

Summary

The wide range of materials to choose from allows you to tailor cabinet U-handles precisely to the technical and industry-specific requirements at hand. This allows you to respond specifically to aspects such as weight, hygiene, chemical resistance, or special requirements, depending on the installation situation. This allows cabinet U-handles to be operated safely, conveniently and continuously in their respective application environments.

What sizes and designs do cabinet U-handles come in?

Cabinet U-handles are available in a wide range of sizes and designs to suit different installation situations and ergonomic requirements. By selecting suitable materials and variants, they can be optimally adapted to the application at hand.

Dimensions and variants for different installation situations

  • Cabinet U-handles are available in various lengths, widths, and heights. Typical lengths vary between approximately 40 mm and over 850 mm, allowing you to find the right size for any drawer, cover, or door.
  • The handle height and distance to the mounting surface are designed for ergonomic gripping and safe operation. The height varies depending on the version, so suitable models are available even for confined installation conditions.
  • Special designs such as angled cabinet U-handles (e.g. GN 565.2, GN 565.7) facilitate operation when the handle can only be reached from the side or from above, or when user guidance so requires.
  • Flat models (such as GN 668) that save space and can be used in narrow enclosures are also available.
  • For special applications, there are versions for direct welding (e.g. GN 425.3, GN 435.3), with cover caps (e.g. GN 629 Cabinet U-Handles (Plastic, with Cover Cap) ), or with an insulated surface (e.g. GN 425.7).
  • Adapter solutions (e.g. GN 725.2) enable mounting on pipes or rods, which also allows for individual mounting situations.

Mounting options

  • Cabinet U-handles can be mounted from either the operating side or from the rear side.
  • Various hole spacings, threaded inserts, or mounting kits (e.g. GN 181) allow the handles to be attached to the relevant component in a flexible and secure manner.
  • Customized handle designs are available for use in a 19” form factor and electronics enclosures (e.g. GN 423).

What does this mean in practice?

You can select cabinet U-handles specifically according to structural conditions and ergonomic requirements. This enables convenient, safe, and reliable operation in a wide variety of installation situations – such as in control cabinets, on machine covers, or in laboratory enclosures. The flexible selection of dimensions and designs ensures that the cabinet U-handle can be optimally integrated into the system at hand.

Are there any cabinet U-handles with an ergonomically shaped surface?

Cabinet U-handles are available in numerous versions with ergonomically shaped surfaces. These variants have specially designed handle profiles, special coatings, or inserts to enable comfortable, fatigue-free gripping, contributing to safe and precise handling. These cabinet U-handles are ideal when regular or powerful pulling and pushing is required, such as on machine doors, protective covers, or operating flaps in plants.

Technical features of ergonomic cabinet U-handles

  • Rounded handle contours and smooth transitions prevent pressure points on the hand during use.
  • Surfaces can be textured or made to be non-slip using special materials such as TPU coatings.
  • Ergonomic design supports natural gripping, thus improving force transmission.

This allows safe and comfortable operation even in work areas where the handles are used frequently.

Can cabinet U-handles be used in hygienically sensitive areas?

Cabinet U-handles come in special versions that can also be used in hygienically sensitive areas. There are models made of stainless steel (grade 4) that are especially suitable, such as GN 425, GN 425.1, GN 429 or GN 328.5 . Variants such as GN 429 fulfill the Hygienic design and promote effective cleaning and disinfection. Antimicrobial versions made, such as GN 565 and GN 426 of aluminum, or GN 628.1 of plastic, also inhibit the growth of microorganisms.

Why does material matter for cabinet U-handles?

The material determines the cleanability and resistance to cleaning agents. Stainless steel is especially resistant to corrosion and easy to keep hygienic and clean. Antimicrobial surfaces also aid in germ reduction.

Which mounting options promote ease of use?

Cabinet U-handles made of stainless steel and antimicrobial material are available with various mounting options – either for screw mounting from the operating side or rear side, for welding, or with special seals (hygienic design). This allows the handles to be flexibly adapted to cleaning concepts and machine requirements. This way, you can install the handles in an easily accessible and hygienically safe manner.

Do cabinet U-handles also come in a heat-resistant version?

Cabinet U-handles are also available in a heat-resistant version. The GN 725 product series offers cabinet U-handles made of plastic with temperature resistance of up to 100 °C or 200 °C. The products of the GN 425.7 series are made of steel and have a plastic coating. This plastic has insulating properties, allowing it to be used even on components with high surface temperatures. These handles can therefore also be used on machines or devices that are exposed to high ambient temperatures. This provides you with an ergonomic and reliable handle even in applications involving thermal stress.

Technical characteristics and materials

  • GN 725: Cabinet U-handles, plastic (polypropylene PP), temperature resistant up to 100 °C
  • GN 725: Cabinet U-handles, plastic (polyamide PA), temperature resistant up to 200 °C
  • GN 425.7: Cabinet U-handles, steel, with plastic insulation

These cabinet U-handles are made of specially selected plastic. The material retains its stability even at continuously elevated temperatures. On the whole, this enables a wide range of applications in technical systems and machines.

Typical areas of application for temperature-resistant cabinet U-handles

  • Machine covers and enclosures that are directly heated during the production process
  • Devices in contact with hot media or subject to temporary heating
  • Laboratories, test benches, and environments with fluctuating thermal loads

This ensures comfortable and safe operation even under demanding thermal conditions.

What fastening options are available for mounting cabinet U-handles?

Cabinet U-handles can be mounted in various ways depending on their design and the application environment. They are usually attached from either the operating side or from the rear side. Some models are designed to be welded on.

Fastening options for cabinet U-handles

  • Screw connection from the rear side: The handle is attached to the mounting part with screws through pre-drilled holes. This option provides a clean grip surface and is suitable when the rear side is accessible.
  • Screw connection from the operating side: The handle is attached from the front and secured with screws, countersunk screws, or hexagon socket screws. This solution is useful if there is no access to the rear side of the component.
  • Mounting using set screws or threaded bushings: Some cabinet U-handles have recessed threaded bushings or can be attached directly to the component with protruding set screws. This simplifies installation in automated processes.
  • Welding: Handles such as GN 425.3 or GN 435.3 can be welded directly onto the object. Welding is a good idea for handles that are to be permanently mounted and when a screw connection is not desired.
  • Adapter solutions: Adapters such as GN 725.2 can be used to attach cabinet U-handles to pipes or rods. This allows flexible integration into existing system environments.
  • Fastening with spacers or mounting kits: Accessories such as GN 628.2 or GN 181 can be used to meet special installation requirements.

Practical benefits of the mounting options

By selecting the suitable mounting option, you can optimally adapt cabinet U-handles to the relevant requirements in terms of accessibility, load, and mounting process. This saves you time during installation and ensures a secure, durable connection. The wide range of variants allows for flexible integration, regardless of whether you need to weld the handle on from the front, back, or directly.

Is it possible to order cabinet U-handles with individual colors or shapes?

Individual color and shape variants are generally possible with cabinet U-handles from Ganter. Many cabinet U-handles are available as standard in various materials such as aluminum, stainless steel, plastic, or zinc die casting. These materials enable flexible adaptation to design and functional requirements.

Individual color selection for cabinet U-handles

Cabinet U-handles (such as GN 565, GN 728, GN 668) can be made in different colors using powder coating or anodizing. In addition to standard colors, custom colors can often be realized for plastic cabinet U-handles (e.g. GN 528, GN 625, GN 528.1). This allows you to match the handles to the design of your machine or system, which improves visual orientation and safety in the workplace.

Individual shape variants for cabinet U-handles

For many series, special shapes, length adjustments, or other design features are also possible, depending on the version selected. The flexibility is the result of different manufacturing methods. This allows you to optimally integrate a cabinet U-handle into your operating concept or specifically implement ergonomic requirements.

Procedure for customized solutions for cabinet U-handles

If special designs are required, we recommend you to consult Ganter directly to determine technical feasibility, minimum quantities, and suitable versions.

Are there cabinet U-handles with electrical signals or pneumatic controls?

Yes — Ganter does indeed offer cabinet U-handles with both electrical signal and pneumatic control.
Here are some typical examples from the range:

Cabinet U-handles with electrical signal

Cabinet U-handles with integrated push buttons/safety switches are a classic example.

Example: GN 422 Cabinet U-handle (electrical switching function)

  • 1 or 2 push buttons with changeover contact
  • Integrated LED ring indicator (e.g. red/green status indicator)
  • Button directly generates an electrical control signal (e.g. for machine control)
  • Variants with cable or plug available

Cabinet U-handles with pneumatic control

Example: GN 628.5 U-handle (pneumatic switching function)

  • Integrated 3/2 or 5/2 directional control valve
  • Button activation switches pneumatics
  • Quick connectors for Ø 4 mm hose
  • Compact unit handle + valve

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback