GN 627 Cabinet U-Handles Plastic

Cabinet U-Handles GN 627: Plastic
Original design
code: M.943

Product description

The dimensions of the cabinet U-handles GN 627 match 19“ inserts.

Cabinet U-handles GN 627 have been designed for fixing with sheet-metal screws with thread size ST 4.8, such as fillister-head screws DIN ISO 7049. The maximum recommended tightening torque is 5 Nm.

Specification

Handle
Plastic, Polyamid (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +130 °C
  • Black, matte finish

Threaded bushings
Brass


RoHS

Hide technical drawing
GN 627 Cabinet U-Handles, Plastic sketch

Article options / Table

Show / Hide columns
l1 ±0,5d1
Thread
d2
Bore
bhl2l3st
min.
88M 5B 4,513,536,511274,5910
120M 5B 4,51542144106,51110

Build & Price

Length l1
Thread d1
Bore d2
Length l1
Thread d1
Bore d2

Selected Part (How to order)

Total (net)
4,25
plus VAT 0,81 €
gross 5,06 €
ELESA Code: 137901
Description: M.943/112 B-M5
Weight: 0,026 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 136 pcs. deliverable in 1-2 days
  • 2446 pcs. deliverable in 3-7 days
  • 4756 pcs. deliverable in 5-9 days
  • For orders of 4757 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 627-88-M5GN 627-88-B4,5GN 627-120-M5GN 627-120-B4,5

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback