GN 426.3 Cabinet U-Handles Steel, for Welding, Made of Seamless Steel Tubing

Cabinet U-Handles GN 426.3: Steel, for Welding, Made of Seamless Steel Tubing

Product description

Cabinet U-handles GN 426.3 are manufactured from a bent steel profile.

Specification

SteelST
Plain, oiled


RoHS

Hide technical drawing
GN 426.3 Cabinet U-Handles for Welding sketch

Article options / Table

Type

ASimply curved, 90°
Show / Hide columns
dLength l ±1,5h ±1,5rs
2015020025030040090402,5
25200250300400500110503
30300350400500600130603

Build & Price

Material

Handle diameter d
Length l
Type

Material

Handle diameter d
Length l
Type

Selected Part (How to order)

Total (net)
9,18 €
plus VAT 1,74 €
gross 10,92 €
Weight: 0,282 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 49 pcs. deliverable in 1-2 days
  • For orders of 50 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 426.3-ST-20-150-AGN 426.3-ST-20-200-AGN 426.3-ST-20-250-AGN 426.3-ST-20-300-AGN 426.3-ST-20-400-AGN 426.3-ST-25-200-AGN 426.3-ST-25-250-AGN 426.3-ST-25-300-AGN 426.3-ST-25-400-AGN 426.3-ST-25-500-AGN 426.3-ST-30-300-AGN 426.3-ST-30-350-AGN 426.3-ST-30-400-AGN 426.3-ST-30-500-AGN 426.3-ST-30-600-A

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback