News & Infos

Just the Right Tension and Effect
Standard parts specialist Ganter is expanding its existing range of clamping elements by adding new side clamps that are suitable for universal as…

Gears and Gear Racks made from Polyamide
Gears and gear racks used for transmitting torque and forces within gearboxes are typically made of hardened steel. For many other uses and…

Two Design Awards for Ganter
Ergonomic, highly functional and visually at its best. With a new stainless steel design series, Ganter sets the tone - and receives the German Design…

Compact and Precise Clamping
In tool and fixture manufacturing, quick workpiece changes are generally required even when space is tight. For such situations, Ganter offers the…

Highly Secure Connection
Lockable standard parts are increasingly common in machine and plant construction, but they are also used in event hardware for locking and securing a…

High-End Precision Guide Rollers
However unassuming they appear, their range of applications is enormous: guide rollers with ball bearings achieve smooth and dynamic movements. Ganter…

Giving Clean a New Meaning: Standard Parts in Hygienic Design
Ganter adds new sealed standard parts made of stainless steel for very high hygienic requirements.

Smart Pneumatic Indexing Plungers
Ganter is expanding its range of indexing plungers with a technical treat. The newest addition, type GN 817.7, is pneumatically actuated and can be…

Bevel Gear Boxes and Worm Gear Reducers
Ganter expands its 70,000-piece range with bevel gear boxes and worm gear reducers!

Long-Lasting and Exact: Pneumatic Clamps from Ganter
Ganter regularly revises its range of standard parts to implement new technical features and respond to changing application requirements. The…