Advantages and disadvantages of bevel gear drives

Worm gear reducers and bevel gear boxes are types of gear boxes used in machines and equipment to enable rotational movement and torque transmission. However, there are a number of differences between them:

Worm gear reducers:
A worm gear reducer consists of a worm (a spiral-shaped screw) and a worm wheel (a gear with inclined teeth). The worm turns, thus causing the worm wheel to turn as well. Worm gear reducers are generally very effective at transmitting torque and offer a high gear ratio.

Bevel gear boxes:
A bevel gear box consists of two matching bevel gears arranged at an angle to each other. When one bevel gear turns, the other bevel gear also turns, resulting in a change of rotation direction or the transmission of torque. Bevel gear boxes are very efficient and have a high load capacity. They also offer higher precision and can be used at high speeds. Bevel gear boxes are frequently used in applications such as machine building, the automotive industry, shipbuilding and aviation.


Advantages of bevel gear boxes

High efficiency:
Bevel gear boxes are very efficient and have exhibit only low losses due to friction or heat generation. This makes them the preferred choice for applications requiring the transmission of large amounts of power.

High load capacity:
Bevel gear boxes are able to withstand high loads and offer higher load capacity compared with other gear boxes. This makes them the preferred choice for applications requiring high torque.

Precision:
Bevel gear boxes offer higher precision than other types of gear boxes. They can be used at high speeds and are able to maintain a constant gear ratio, which is important in many applications.

Flexibility:
Bevel gear boxes can be used in a wide range of applications because they offer a broad spectrum of gear ratios and can adapt to various power and torque requirements.

Long service life:
Bevel gear boxes are robust and long-lasting. They can be operated for years without major maintenance and are capable of handling high stresses and loads.

Disadvantages of bevel gear drives

Lubrication:
Bevel gear boxes require appropriate lubrication to achieve optical performance. Insufficient lubrication can result in premature wear or damage to the gear box.

Noise:
Bevel gear boxes can emit relatively high noise levels due to contact between the gears. This is undesirable in some applications.

Maintenance:
Bevel gear boxes generally require regular maintenance to ensure optimal performance and a long service life. All bevel gear boxes from Ganter are encapsulated in an aluminum housing and protected against the ingress of dust, making them maintenance-free since they have a lifetime supply of grease.


Structure of bevel gear drives

A bevel gear box consists largely of a driving bevel gear engaged with a driven bevel gear. The gear teeth have a conical shape and are designed to make contact at the tips.

The bevel gear teeth can be either a straight or inclined. In a straight bevel gear design, the gear teeth are straight and converge along the cone surfaces.

The bevel gears are situated within a housing. This housing protects the gear box and keeps it in position.

Bevel gear drives from Ganter are available with many fastening holes for easy installation in any situation.


Application examples


To the webshop

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback