DIN 444 -kääntöpulttien käyttötarkoitukset Kääntöpulteilla, joita kutsutaan myös nostosilmukkapulteiksi, on lukuisia erilaisia käyttötarkoituksia konerakennuksessa ja suunnittelussa. Kun niitä käytetään GN 732.
1 sylinterinkannen olakepulttien kanssa laakeripultteina, ne muodostavat nopean ja edullisen kiinnityspisteen.
Hanki kääntöpultit Ganterilta verkossa
Ganter tarjoaa mustatusta teräksestä tai ruostumattomasta teräksestä valmistettuja kääntöpultteja. Ne ovat saatavissa standardikokoina M5 - M24. Erityisen yleisesti käytettyjä ovat kääntöpultit kokoa M8, M10 ja M12. Valikoimaan sisältyy myös pitkällä kierrepultilla varustetut GN 1524 -kääntöpultit, joiden käyttömahdollisuudet ovat laajemmat.
Swing bolts, shoulder screws and thrust bolts differ in their design and applications.
Swing bolts such as DIN 444 or GN 1524 have a closed ring or eye as the bolt head. They are used in machine and plant construction as fastening points for loads or flexible support points, such as for quickly mounting parts. This makes it easy to create a versatile connection.
Shoulder screws, such as ISO 7379, are characterized by a precisely manufactured shaft with tight tolerances. This allows for zero-clearance connections and precise positioning of parts. They are primarily used where parts must be mounted or reliably secured with repeatable precision, such as in jig construction or on assembly units. You benefit from reproducible assembly results and reliably tight fits.
Thrust bolts – such as Ganter’s GN 605 or GN 913.3 – terminate with special studs, balls or thrust pads. They are designed for gently transmitting forces onto surfaces without creating a permanent connection between the parts. This allows for temporary clamping or securing of workpieces without damaging their surfaces. You can safely clamp and flexibly position even sensitive or painted parts.
You can select the right connecting element for any design situation and effectively adapt your assembly processes to the technical requirements. This increases both reliability and precision, while facilitating the flexible setup of technical systems.
Swing bolts, shoulder screws and thrust bolts are especially well suited for machine and plant construction measures requiring exact positioning, secure fastening and precise application of forces. Each type of screw fulfils specific functions and offers advantages for diverse design and assembly requirements.
This allows users to individually adjust and quickly modify fastening and support points in assembly systems and jigs – an ideal solution wherever temporary or removable connection solutions are called for.
This makes it possible to achieve the high assembly accuracy that is essential for mechanisms requiring repeatable precision, such as guide rails and adjustment connections. This way, users can realize flexible and precise assemblies.
This allows you to securely fix workpieces or components without risking damage – especially when it comes to the clamping, mounting or inspection of frequently changed or sensitive workpieces.
These standard parts help you increase the productivity and reliability of your systems and efficiently respond to a diverse range of design objectives.
Shoulder screws such as ISO 7379 enable precise positive connections between parts thanks to cylindrical shafts machined with very low tolerances. These shoulder screws are inserted into holes with precisely matched diameter to ensure accurate insertion without any clearance.
The precise fit of the shoulder screw prevents the joined components from shifting relative to each other under load or due to vibrations. This allows for precise, long-lasting alignment and attachment of machine components with no play and no loss of accuracy over time. Typical applications are found in jig construction, where parts must often be positioned and attached with reproducible precision.
Shoulder screws are used to create zero-clearance and precisely positioned connections between machine elements. It is crucial to ensure a precise fit and reliable force transmission when selecting the right shoulder screw for a borehole.
The use of shoulder screws to position components without play allows for precise alignments in machine or jig construction. This way, lasting dimensional stability, repeatability and the functionality of technical assemblies can be ensured.
When you are designing a new assembly, first check the required tolerance of the hole dimensions. Adapt these to the shaft diameter of the ISO 7379 shoulder screw. You will then be able to quickly and precisely assemble the component without laborious alignment work – ideal for precision tasks as well as frequent tool or jig changes.
Shoulder screws like ISO 7379 (Steel or Stainless steel) enable the accurate positioning of components. They have a precisely manufactured shaft with tight tolerance with respect to the receiving hole. Once inserted, they achieve a zero-clearance fit between the screw and hole. Thanks to this perfect fit, the joined parts are firmly fixed in place. In addition to fastening, the screw also serves a centering function. This makes it possible to compensate for manufacturing tolerances and achieve high-precision alignment.
The functional components can be quickly assembled without the need for subsequent adjustments, such as when changing jigs or mounting tools. This is ideally suited for assembly tasks as well as jigs and fixtures that demand precision and repeatable accuracy.
Thrust bolts prevent damage to the workpiece by enabling force transmission without directly constricting or pressing against the contact surface. Thanks to special design features such as ball-shaped or floating studs, the workpiece sustains no damage during clamping or positioning.
With these standard pars, you can clamp, secure or position workpieces without damaging their surfaces. This makes them ideal for applications requiring the preservation of surface appearance, dimensional accuracy or functional coatings on the part – such as in jig construction, assembly aids or test fixtures.
You benefit from reliable fixation without leaving behind pressure points or marks on the workpiece.
Thrust bolts are commonly used when force has to be applied to components without a fixed screw connection. Typical applications include jig construction, mounting and clamping mechanisms as well as adjustment mechanisms in machines and plants. Thrust bolts are used when parts must be positioned, clamped or fixed in place without damaging their surface.
You can use thrust bolts in workpiece holders for quick clamping without damaging the parts or in mounting solutions for flexibly adapting to various geometries. When used in machines and plants, the targeted force application ensures high reliability and consistent fastening without compromising the workpiece. This improves process reliability and extends the service life of sensitive components.
Ganter thrust bolts, as offered in versions GN 913.2, GN 913.3, GN 913.5 and GN 933.5, differ from typical thrust bolts in their design and the way they transmit forces without placing stress on the components. Thrust bolts have special contact surfaces, such as hardened, brass or plastic studs or ball thrust points. These studs minimize damage to sensitive workpieces during clamping or retaining tasks. In contrast to conventional thrust bolts, which generally have a rigid, flat contact surface that can deform or damage the surfaces of components, Ganter’s thrust bolts are able to flexibly and gently adapt to a variety of surfaces.
They make it possible to implement clamping solutions precisely and without damaging surfaces, such as for securing polished machine parts, building assembly jigs or creating adjustable support points for moving mechanisms. The rotatable studs simplify the clamping of irregular workpieces and offer significant advantages in terms of flexibility and protection of parts and surfaces when frequent clamping changes are required. Ideal for applications involving frequent tool changes or varying contours.
Ganter offers swing bolts such as DIN 444 made of steel and stainless steel as well as GN 1524 in both materials with extended thread. These swing bolts are designed for creating secure fastening and support points on machines or frames. The closed eye allows for quick connection of hooks, cables or components to easily create dynamic or static lifting points.
The use of swing bolts such as DIN 444 and GN 1524 allows for flexible positioning of fastening points, which can be quickly disconnected or relocated as necessary. This enables efficient setup work in technical applications. The closed shape of the eye further protects the attached parts from sliding off or sustaining damage. This increases safety and reliability during the handling of heavy components. Ideal applications include situations requiring flexible and secure lifting points, such as in tool and machine construction or for maintenance work on machines.
Swing bolts such as DIN 444 and GN 1524 offer a stable and defined connection for support and lifting points in machine and plant construction. The closed eye on the screw head securely receives lifting eye bolts, pins or hooks, preventing the attached components from slipping out. The result is a uniform transfer of force to the part. This means that support points, lifting points or mounting options can be realized safely – even under frequent loading or changing load directions.
You can use swing bolts to create secure lifting points for sustained and reliable suspension, transport or positioning of lifting tackles, deflection pulleys or machine parts – without the risk of accidental release. They will significantly improve process reliability, prevent downtime and simplify assembly and maintenance work on your systems.
Yes, special screws have been developed for hygienically sensitive environments and specifically adapted to food processing, pharmaceutical applications, medical technology and laboratories. These differ from normal screws in terms of design, material, cleaning properties and appearance, with the goal of minimizing contamination risks.
Hygienic screws typically have the following features:
Special wrench sockets GN 3124 as well as the open-ended combination wrench GN 3113 were designed specifically for these hygienic screws. Thanks to the rounded geometry of the wrench surfaces and the aluminum material used, the torque is transmitted evenly to the screw head without damaging it.