JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 858 Latch Type Toggle Clamps with Locking Mechanism

Photo

GN 858 Latch Type Toggle Clamps with Locking Mechanism

Product description

Information

Latch type toggle clamps GN 858 are used when very high hiolding capacities are required.

The latch type clamp also features a locking mechanism which prevents the inadvertent or vibration-induced opening of the clamp.

Another benefit of this clamp is the ability to operate it with one hand.

The catch is included part of the order.

Specification

Steel forged / precision die casting
Blackened


Bearing pins
Steel
Hardened and ground


All moving parts
Lubricated with special grease


Solid designed plastic handle
Red, oil resistant


RoHS

Technical drawing

3D
Hide technical drawing
GN 858 Latch Type Toggle Clamps with Locking Mechanism sketch

Article options / Table

Type

T5With 2 mounting holes (d2)
Show / Hide columns
SizeFH in N
Holding
capacity
ab1b2b3b4d1d2h1h2
1400150002211551,56622108,55738
Show / Hide columns
Sizel1l2
min.
m1m2m3m4r ≈
at w2=0
sw1
Stroke
w2
Adjustable range
1400318472195114497,552422

Build & Price

Open 3D configurator
Size
Type

Description of function (for one-hand operation)

Sketch GN 858 1.

To release, move the locking mechanism in the direction of the arrow.

Sketch GN 858 2.

Lift the lever arm until the latch bolt is disengaged from the catch.

Sketch GN 858 3.

Moving the lever arm back will lift the latch bolt and release the catch (one-hand operation).

Sketch GN 858 4.

For clamping, lift the lever arm until the latch bolt rests against the catch.

Sketch GN 858 5.

The latch bolt engages with the catch if the locking mechanism is moved upward during clamping.

When clamping in the end position, the mechanism locks automatically through spring tension.

Selected Part (How to order)

Total (net)
141,73
plus VAT 26,93 €
gross 168,66 €
In stock
Weight: 1,500 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).