JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 810.10 Toggle Clamps Steel, Operating Lever Vertical, with Horizontal Mounting Base, Heavy Duty Type „Longlife“

Photo

GN 810.10 Toggle Clamps, Steel, Operating Lever Vertical, with Horizontal Mounting Base, Heavy Duty Type „Longlife“ Type: A - Clamping arm with slotted hole
Type: A - Clamping arm with slotted hole
GN 810.10 Toggle Clamps, Steel, Operating Lever Vertical, with Horizontal Mounting Base, Heavy Duty Type „Longlife“ Type: A - Clamping arm with slotted hole GN 810.10 Toggle Clamps, Steel, Operating Lever Vertical, with Horizontal Mounting Base, Heavy Duty Type „Longlife“ Type: E - Clamping arm with bushing

Product description

Information

Toggle clamps „Longlife“ GN 810.10 are an advance development of GN 810: The steel sheet design of the clamp and lever arms is replaced by precision or die-forged components. The remaining steel sheet parts have been reinforced, bearing pins and rivets are hardened and ground.

These toggle clamps are therefore suitable for applications in which substantial forces occur and in which a long service life is required.

Extensive tests have shown that trouble-free function (under load) is ensured also after one million clamping cycles.

Stepped side washers are included.

Specification

Toggle clamp Steel

  • Precision casting
  • Blackened

Lever arm Steel

  • Forged
  • Blackened

Parts in sheet metal

  • Case-hardened steel
  • Blackened

Bearing pins and rivets
Steel, hardened and ground


All moving parts
Lubricated with special grease


Solid designed plastic handle
Red, oil resistant


RoHS

Technical drawing

3D
Hide technical drawing
GN 810.10 Toggle Clamps, Steel, Operating Lever Vertical, with Horizontal Mounting Base, Heavy Duty Type „Longlife“ sketch

Article options / Table

Type

AClamping arm with slotted hole
EClamping arm with bushing
Show / Hide columns
SizeFH in N
Holding capacity
ab1b2b3d1d2d3h1h2h3h4
22022003236486M 66,56,5136,5301627
440440034546510M 108,510,5215502445
850*8500-7575-M 1210,512,52806730-
1540*15400-90100-M 1612,516,533076,535-
Show / Hide columns
Sizel1
Type A

Type E
l2l3m1m2m3r1r2s1s2
220918651462032877723,56
440129,5129,56666304512107107510
850*-161-72555510-133612
1540*-203-92,5656512,5-167816
This size is fitted with a round handle at the lever arm and available only in Type E.

Build & Price

Open 3D configurator
Size
Type


Selected Part (How to order)

Total (net)
101,59
plus VAT 19,30 €
gross 120,89 €
In stock
Weight: 0,330 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).