JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 743.2 Oil Sight Glasses Brass, up to 100 °C

Photo

GN 743.2 Oil Sight Glasses, Brass / Float Glass Type: A - With reflector
Type: A - With reflector
GN 743.2 Oil Sight Glasses, Brass / Float Glass Type: A - With reflector GN 743.2 Oil Sight Glasses, Brass / Float Glass Type: B - Without reflector

Product description

Information

Oil sight glasses GN 743.2 offer a sight glass of high stability and scratch proof. The seal is achieved with an O-ring on the periphery and not on the face edge of the glass. Leak tightness is therefore not affected by axial pressures.

The outside diameter of these oil level sight glasses with recessed hexagon is chosen to match mounting holes for tube connections according to DIN 3852.

The sealing ring is housed in a groove and it can therefore not be lost. In addition, this groove prevents the seal from being extruded when the sight glass is tightened.

Oil sight glasses GN 743.2 can also be used on pressurised tanks. Tests regarding maximum pressure are available.

Assembly instruction:
For mounting on walls of less than 4 mm thickness please use a mounting nuts GN 7430.

Specification

Body
Brass
CuZn40Pb2


Reflector
Technopolymer (Polysulfon)


Sight glass
Float glass
Temperature resistant up to 100 °C


Seals
Rubber NBR (Perbunan®)


RoHS

On request

EPDM seal

Technical drawing

3D
Hide technical drawing
GN 743.2 Oil Sight Glasses, Brass / Float Glass sketch

Article options / Table

Type

AWith reflector
BWithout reflector
Show / Hide columns
d1d2d3l1l2s
11G 3/8M 16 x 1,5-2287,520
14G 1/2M 20 x 1,5-268,57,523
18G 3/4M 26 x 1,5M 27 x 1,5329830
24G 1M 33 x 1,5-40118,536

Build & Price

Open 3D configurator
Window glass d1
Inch thread d2
Fine thread d2
Type


Selected Part (How to order)

Total (net)
4,99
plus VAT 0,95 €
gross 5,94 €
In stock
incl. material surcharge: 0,36 €
The material surcharge is already included in the price.
Weight: 0,019 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).