JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 565.7 Inclined Cabinet U-Handles Stainless Steel

Photo

GN 565.7 Inclined Cabinet U-Handles, Stainless Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Inclined stainless steel cabinet U-handles GN 565.7 are manufactured from a bent stainless steel profile. Their special features are their rigidity and ergonomical shaping.

The angled contact surface allows improved access even in tight spaces such as corners.

Specification

Stainless steel AISI 304
Matte shot-blasted finishMT


RoHS

Technical drawing

3D
Hide technical drawing
GN 565.7 Inclined Cabinet U-Handles, Stainless Steel sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
Show / Hide columns
b1Length l ±0,25ab2b3b4b5 +1dh1h2rt
min.
201121324325013,5M 632481310
201281324325013,5M 632481310
261281732345718M 834541712
261601732345718M 834541712

Build & Price

Open 3D configurator
Handle width b1
Length l
Type

Finish

Selected Part (How to order)

Total (net)
25,32
plus VAT 4,81 €
gross 30,13 €
In stock
incl. material surcharge: 2,66 €
The material surcharge is already included in the price.
Weight: 0,308 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).