JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 541.2 Oil Sight Glasses Crystal Clear Plastic, Sealing Overlying, with Prismatic Effect

Photo

GN 541.2 Oil Sight Glasses, Plastic, Sealing Overlying, with Prismatic Effect
Original design
code: HFTX.PR

Product description

Information

Oil sight glasses GN 541.2 are practically indestructible. Therefore, they are designed to be relatively thin.

These oil sight glasses use the so-called prismatic effect of a „cat’s eye“ to give a clear and unmistakable oil level reading irrespective of oil color or viscosity. The advantage of these effects becomes obvious in case of a total underfilling or overfilling and monitoring the situation under unfavourable conditions.

Oil sight glasses GN 541.2 can also be used in tanks which are pressurised. Test results are available.

Assembly instruction:
For mounting on walls of less than 4 mm thickness please use a mounting nuts GN 7430.

Specification

Plastic

  • Crystal clear Polyamid (PA 6-T)
  • Ageing resistant
  • High mechanical strength
  • Temperature resistant up to 100 °C
  • Solvent resistant,
    but not suitable for alcohol

Seal
Rubber NBR (Perbunan®)


RoHS

Accessory

Mounting Nuts GN 7430
Welding Sockets GN 7490

Technical drawing

3D
Hide technical drawing
GN 541.2 Oil Sight Glasses, Plastic, Sealing Overlying, with Prismatic Effect sketch

Article options / Table

Show / Hide columns
d1
Window glass
d2d3l1l2sRecommended
tightening torque
in Nm
9G 1/418106152 ... 3
11G 3/8227,57193 ... 5
14G 1/22610,58224 ... 6
20G 3/431,510,59276 ... 8
25G 1401110348 ... 10

Build & Price

Open 3D configurator
Window glass d1
Thread d2

Selected Part (How to order)

Total (net)
1,47
plus VAT 0,28 €
gross 1,75 €
Delivery time 3-7 days
ELESA Code: 13652
Description: HFTX.9/PR-1/4
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).