JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 425.7 Cabinet U-Handles Steel, with Plastic Insulation

Photo

GN 425.7 Cabinet U-Handles, Steel, with Plastic Insulation
ELESA original design MMT.

Product description

Information

Cabinet U-handles GN 425.7 made of steel feature a plastic grip which, owing to its insulating properties, allows it to be used under high surface temperatures.

The above temperature distribution curve has been measured at a surface temperature of 200 °C and a room temperature of 23 °C.

Specification

Steel
Matte chrome-plated


Plastic handle
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 150 °C
  • Black, matte finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 425.7 Cabinet U-Handles, Steel, with Plastic Insulation sketch

Article options / Table

Show / Hide columns
d1l1 ±0,5l2bd2d3h1h2h3h4t
min.
101209416M 518534382412
101809416M 518564382412

Build & Price

Open 3D configurator
Handle diameter d1
Length l1

Selected Part (How to order)

Total (net)
20,36
plus VAT 3,87 €
gross 24,23 €
In stock
ELESA Code: 41051
Description: MMT.130-M5
Weight: 0,133 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).