JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 423 U-Handles Handle Bar Aluminum / Handle Shanks Plastic, for 19“ Rack and Enclosure Layout

Photo

GN 423 U-Handles, for 19“ Rack and Enclosure Layout Type: B - Mounting from the operator's side
Finish: ELS - Anodized, natural color / Handle shanks black, matte
Type: B - Mounting from the operator's side
Finish: ELS - Anodized, natural color / Handle shanks black, matte
GN 423 U-Handles, for 19“ Rack and Enclosure Layout Type: B - Mounting from the operator's side
Finish: ELS - Anodized, natural color / Handle shanks black, matte GN 423 U-Handles, for 19“ Rack and Enclosure Layout Type: A - Mounting from the back (Self-tapping screws)
Finish: ELG - Anodized, natural color / Handle shanks light grey, matte GN 423 U-Handles, for 19“ Rack and Enclosure Layout Type: A - Mounting from the back (Self-tapping screws)
Finish: ELS - Anodized, natural color / Handle shanks black, matte GN 423 U-Handles, for 19“ Rack and Enclosure Layout Type: A - Mounting from the back (Self-tapping screws)
Finish: ESS - Anodized, black / Handle shanks back, matte GN 423 U-Handles, for 19“ Rack and Enclosure Layout Type: B - Mounting from the operator's side
Finish: ELG - Anodized, natural color / Handle shanks light grey, matte GN 423 U-Handles, for 19“ Rack and Enclosure Layout Type: B - Mounting from the operator's side
Finish: ESS - Anodized, black / Handle shanks back, matte
with-IF-Award-Icon

Product description

Information

The dimensisons of the U-handles GN 423 have been designed to match a 19“ rack and enclosure layout.

The values of the height unit HE given in the table refer to the corresponding front panel heights of the housings.

Handle bar and handle shanks are interconnected via a plug-type connection, with the effect that special lengths are easily realised.

Thanks to the fixing screws included in the set, the U-Handles are easily and economically mounted.

Specification

Handle bar
Aluminum
Anodized, natural colorELSELS
Handle shanks black, matte finish
Anodized, natural colorELGELG
Handle shanks light gray, matte finish
Anodized, BlackESSESS
Handle shanks black, matte finish


Handle shanks
Plastic, Polyamide (PA)
Glass fiber reinforced
Operating temperature up to 130 °C


Type A
Self-tapping screws ISO 7049
Steel zinc plated ST4,8-19


Type B
Socket cap screws ISO 4762-M5-45
Steel zinc plated, black finish
Flange nuts DIN 1661-M5
Steel zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 423 U-Handles, for 19“ Rack and Enclosure Layout sketch

Article options / Table

Type

AMounting from the back (Self-tapping screws)
BMounting from the operator's side
Show / Hide columns
b1l1b2d1d2d3h1h2l2l3 max.l4 min.l5 max.l6sHE
125512,5M 54,312,54034,567,5514510,592
128812,5M 54,312,54034,5100,5514510,593
1210012,5M 54,312,54034,5112,5514510,593
1212012,5M 54,312,54034,5132,5514510,594
1218012,5M 54,312,54034,5192,5514510,595
1223512,5M 54,312,54034,5247,5514510,596

Build & Price

Open 3D configurator
Handle width b1
Length l1
Type


Finish
ELG
ELS
ESS

Selected Part (How to order)

Total (net)
4,88
plus VAT 0,93 €
gross 5,81 €
In stock
incl. material surcharge: 0,03 €
The material surcharge is already included in the price.
Weight: 0,027 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
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
GN 423-12-55-A-ELSGN 423-12-55-B-ELSGN 423-12-55-A-ESSGN 423-12-55-B-ESSGN 423-12-55-A-ELGGN 423-12-55-B-ELGGN 423-12-88-A-ELSGN 423-12-88-B-ELSGN 423-12-88-A-ESSGN 423-12-88-B-ESSGN 423-12-88-A-ELGGN 423-12-88-B-ELGGN 423-12-100-A-ELSGN 423-12-100-B-ELSGN 423-12-100-A-ESSGN 423-12-100-B-ESSGN 423-12-100-A-ELGGN 423-12-100-B-ELGGN 423-12-120-A-ELSGN 423-12-120-B-ELSGN 423-12-120-A-ESSGN 423-12-120-B-ESSGN 423-12-120-A-ELGGN 423-12-120-B-ELGGN 423-12-180-A-ELSGN 423-12-180-B-ELSGN 423-12-180-A-ESSGN 423-12-180-B-ESSGN 423-12-180-A-ELGGN 423-12-180-B-ELGGN 423-12-235-A-ELSGN 423-12-235-B-ELSGN 423-12-235-A-ESSGN 423-12-235-B-ESSGN 423-12-235-A-ELGGN 423-12-235-B-ELG