GN 955.6 Clamping Plates for Position Indicators GN 955 / GN 955.2, Plastic

Clamping Plates GN 955.6: for Position Indicators GN 955 / GN 955.2, Plastic
Original design
code: BSA-T50
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Clamping plates GN 955.6 are used in connection with position indicators GN 955 / GN 955.2. The mounting holes support typical bore hole patterns.

In a simpler manner and without great construction and installation effort these spindles can, after adjustment, be clamped and locked.

At the same time these plates are fitted with bore diameter 6.1 to accommodate the torque support of the position indicator.

The clamping plate can be installed so that the hand lever is situated as required either on the right or the left.

Specification

Clamping plate
Plastic, Polyamide (PA-HP)

  • Operating temperature 0 °C to +80 °C
  • Black, matte finish

Adjustable hand lever

  • Handle
    Plastic, Polyamide (PA)
    • Glass fiber reinforced
    • Operating temperature -30 °C to +130 °C
    • Black-gray, matte finish, similar RAL 7021
  • Releasing button
    Plastic, Polyamide (PA)
    Black-gray, RAL 7021, shiny finish
  • Bushing
    Stainless steel AISI 304
  • Hex head screw
    Stainless steel AISI 316

RoHS

Hide technical drawing
GN 955.6 Clamping Plates, for Position Indicators GN 955 / GN 955.2, Plastic sketch

Article options / Table

Show / Hide columns
bd1d2l1l2l3l4m1m2
24B 6B 8B 103,23828829,51518

Build & Price

Width b
Bore d1
Width b
Bore d1

Selected Part (How to order)

Total (net)
14,19 €
plus VAT 2,70 €
gross 16,89 €
ELESA Code: CE.87951
Description: BSA-T50-6-SST
Weight: 0,026 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90318080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 4 pcs. deliverable in 1-2 days
  • 447 pcs. deliverable in 3-7 days
  • 890 pcs. deliverable in 5-9 days
  • For orders of 891 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 955.6-24-B6GN 955.6-24-B8GN 955.6-24-B10

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback