GN 952.1 Adapter Bushings Steel, for Position Indicators

Adapter Bushings GN 952.1: Steel, for Position Indicators
Original design
code: RB50 / RB51 / RB52

Product description

With the help of adapter bushings GN 952.1 position indicators can be adapted to accept different smaller spindle diameters.

The adapter bushings are supplied with a set screw.

Specification

Bushing
Steel, blackened


Grub screw DIN 916
Stainless steel
with internal hex and serrated point


RoHS

Hide technical drawing
GN 952.1 Adapter Bushings, Steel, for Position Indicators sketch

Article options / Table

Show / Hide columns
d1f7d2H7
Bore
l1d3l2for Position indicators
10B 6B 8-----203,22,5GN 955
14B 6B 8B 10B 12---204,253,5GN 954 / GN 9054
20B 6B 8B 10B 12B 14B 15B 16205,54,5GN 953 / GN 9053 / GN 9153

Build & Price

Outside diameter d1
Bore d2
Length l1
Specifications

Outside diameter d1
Bore d2
Length l1

Selected Part (How to order)

Total (net)
4,51
plus VAT 0,86 €
gross 5,37 €
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 17 pcs. deliverable in 1-2 days
  • For orders of 18 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 952.1-10-B6-20GN 952.1-10-B8-20GN 952.1-14-B6-20GN 952.1-14-B8-20GN 952.1-14-B10-20GN 952.1-14-B12-20GN 952.1-20-B6-20GN 952.1-20-B8-20GN 952.1-20-B10-20GN 952.1-20-B12-20GN 952.1-20-B14-20GN 952.1-20-B15-20GN 952.1-20-B16-20

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback