GN 491.1 Installation Kits for Position Indicators Used on Linear Actuators GN 491 / GN 492

Installation Kits GN 491.1: for Position Indicators Used on Linear Actuators GN 491 / GN 492
Identification No.: 1 - For mechanical position indicators GN 953 / GN 954 / GN 955

Product description

The installation kits GN 491.1 are required for the attachment of a position indicator to double tube linear actuators. They consist of an adapter shaft and, depending on the position indicator, a torque support including mounting screws.

Mechanical position indicators GN 953 / GN 954 / GN 955 must be ordered so that the counter is aligned with the rising of the trapezoidal thread spindle.

For the position indicators GN 9053 / GN 9054 the respective rising is set at the position indicator for every programming.

Specification

Adaptor shaft
Steel
Blackened


Torque support
Aluminum
Black anodized


RoHS

Hide technical drawing
GN 491.1 Installation Kits for Position Indicators sketch

Article options / Table

Identification No.

1For mechanical position indicators GN 953 / GN 954 / GN 955
2For electrical position indicators GN 9053 / GN 9054
Show / Hide columns
d1
Ø Linear
actuator
d2 f7bd3l1
Id. no. 1

Id, no. 2
l2h1h2mfor
position
indicator
186271030-1638,51020GN 955
308401435441554,51530GN 954 / GN 9054
4012502039511672,519,539GN 953 / GN 9053
5012602039511772,52346GN 953 / GN 9053
6014702039511872,527,555GN 953 / GN 9053

Build & Price

Diameter Linear actuator d1
Thread diameter linear actuator d2
Identification No.


Diameter Linear actuator d1
Thread diameter linear actuator d2
Identification No.


Selected Part (How to order)

Total (net)
52,33
plus VAT 9,94 €
gross 62,27 €
Weight: 0,090 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 13 pcs. deliverable in 1-2 days
  • For orders of 14 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback