GN 957 Control Knobs Aluminum, for Position Indicators

Control Knobs GN 957: Aluminum, for Position Indicators
Type: A - Shaft-Ø d2 < Bore-Ø d3

Product description

Control knobs GN 957 are used in connection with position indicators. These control knobs offer a simple solution when the assembly requires manual fine adjustment for the application for which it has been designed.

The design of this knob adapts it to the diameter of the adjustment shaft, so that no adapter bushings GN 952.1 are needed.

Specification

Knob
Aluminum
Anodized, black


Grub screw DIN 916
Stainless Steel
with internal hex and serrated point


Cover
Plastic, light gray


RoHS

Hide technical drawing
GN 957 Control Knobs, Aluminum, for Position Indicators sketch

Article options / Table

Type

AShaft-Ø d2 < Bore-Ø d3
BShaft-Ø d2 = Bore-Ø d3
Show / Hide columns
d1d2 H9
Bore of the control knob = Shaft Ø
Type A



Type B
d3
Bore Ø
of the position
indicator
d4
Socket
set  screw with
internal hexagon
l1l2
Length
of the
protruding
shaft
min.





max.
For position indicators
22B 6B 8---B 1010M 415,54,59,6GN 955 / GN 955.2
27B 6B 8B 10B 12-B 1414M 519,5611,3GN 954 / GN 954.2 / GN 9054 / GN 9154
42B 10B 12B 14B 15B 16B 2020M 6246,515GN 953 / GN 953.2 / GN 9053 / GN 9153

Build & Price

Outside diameter d1
Bore d2 (Type A)
Bore d2 (Type B)
Type


Outside diameter d1
Bore d2 (Type A)
Bore d2 (Type B)
Type


Selected Part (How to order)

Total (net)
11,41
plus VAT 2,17 €
gross 13,58 €
incl. material surcharge: 0,11 €
The material surcharge is already included in the price.
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90318080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 325 pcs. deliverable in 1-2 days
  • For orders of 326 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 957-22-B10-BGN 957-22-B6-AGN 957-22-B8-AGN 957-27-B14-BGN 957-27-B6-AGN 957-27-B8-AGN 957-27-B10-AGN 957-27-B12-AGN 957-42-B20-BGN 957-42-B10-AGN 957-42-B12-AGN 957-42-B14-AGN 957-42-B15-AGN 957-42-B16-A

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback