GN 8351 Wing Screws Stainless Steel, Hygienic Design

Wing Screws GN 8351: Stainless Steel, Hygienic Design
Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): H - HNBR
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Wing screws GN 8351 comply with the DGUV testing principles and are intended for use in hygienic areas. The versions with PL finish, as well as with sealing ring H and E are additionally certified according to the guidelines of the EHEDG. The sealed mounting surface enables mounting without dead spaces; the impervious geometry in combination with the high quality finish prevents the accumulation of dirt and facilitates cleaning.

Wing screws clamp and fasten parts easily without tools. The ergonomic shape allows for high tightening forces.

The wing screws can also be used in particularly aggressive environments thanks to the material used.

Specification

Wing screw
Stainless steel precision casting AISI 316

  • Matte finish (Ra < 0.8 µm)MT
  • Polished finish (Ra < 0.8 μm)PL

Sealing ring

  • HNBRH
    Operating temperature -25 °C to + 150 °C
  • EPDME
    Operating temperature -40 °C to + 120 °C
  • FKMF
    Operating temperature -5 °C to +200 °C
  • FDA compliant material
  • Blue
  • Hardness 85±5 Shore A

RoHS

Accessory

Sealing Rings GN 7600

Hide technical drawing
GN 8351 Wing Screws, Stainless Steel, Hygienic Design sketch

Article options / Table

Show / Hide columns
d1d2Length lbd3d4d5h1h2
40M 48121641111,87224
50M 512162051313,89285
63M 616202571616,812356

Build & Price

Handle diameter d1
Thread d2
Length l
Finish
Material (Sealing ring)



Handle diameter d1
Thread d2
Length l
Finish
Material (Sealing ring)



Selected Part (How to order)

Total (net)
11,96
plus VAT 2,27 €
gross 14,23 €
In stock
Weight: 0,030 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181535
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 8351-40-M4-8-MT-HGN 8351-40-M4-8-PL-HGN 8351-40-M4-8-MT-EGN 8351-40-M4-8-PL-EGN 8351-40-M4-8-MT-FGN 8351-40-M4-8-PL-FGN 8351-40-M4-12-MT-HGN 8351-40-M4-12-PL-HGN 8351-40-M4-12-MT-EGN 8351-40-M4-12-PL-EGN 8351-40-M4-12-MT-FGN 8351-40-M4-12-PL-FGN 8351-40-M4-16-MT-HGN 8351-40-M4-16-PL-HGN 8351-40-M4-16-MT-EGN 8351-40-M4-16-PL-EGN 8351-40-M4-16-MT-FGN 8351-40-M4-16-PL-FGN 8351-50-M5-12-MT-HGN 8351-50-M5-12-PL-HGN 8351-50-M5-12-MT-EGN 8351-50-M5-12-PL-EGN 8351-50-M5-12-MT-FGN 8351-50-M5-12-PL-FGN 8351-50-M5-16-MT-HGN 8351-50-M5-16-PL-HGN 8351-50-M5-16-MT-EGN 8351-50-M5-16-PL-EGN 8351-50-M5-16-MT-FGN 8351-50-M5-16-PL-FGN 8351-50-M5-20-MT-HGN 8351-50-M5-20-PL-HGN 8351-50-M5-20-MT-EGN 8351-50-M5-20-PL-EGN 8351-50-M5-20-MT-FGN 8351-50-M5-20-PL-FGN 8351-63-M6-16-MT-HGN 8351-63-M6-16-PL-HGN 8351-63-M6-16-MT-EGN 8351-63-M6-16-PL-EGN 8351-63-M6-16-MT-FGN 8351-63-M6-16-PL-FGN 8351-63-M6-20-MT-HGN 8351-63-M6-20-PL-HGN 8351-63-M6-20-MT-EGN 8351-63-M6-20-PL-EGN 8351-63-M6-20-MT-FGN 8351-63-M6-20-PL-FGN 8351-63-M6-25-MT-HGN 8351-63-M6-25-PL-HGN 8351-63-M6-25-MT-EGN 8351-63-M6-25-PL-EGN 8351-63-M6-25-MT-FGN 8351-63-M6-25-PL-F

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback