GN 818 Indexing Plungers Stainless Steel, without Rest Position

Indexing Plungers GN 818: Stainless Steel, without Rest Position
Type: BKN - With stainless steel knob, with lock nut
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Indexing plungers GN 818 are set apart by the materials used, allowing these plungers to withstand particularly corrosive environments.

Specification

  • Stainless steelA4 AISI 316
    Plunger pin chemically nickel plated

  • Knob
    • Plastic (type B / BK)
      Polyamide (PA)
      Black, matte finish
    • Stainless steel AISI 316 (type BN / BKN)
      Not removable

  • Pressure spring
    Stainless steel AISI 316 Ti

RoHS

Hide technical drawing
GN 818 Indexing Plungers, Stainless Steel, without Rest Position sketch

Article options / Table

Type

BWith plastic knob, without lock nut
BKWith plastic knob, with lock nut
BNWith stainless steel knob, without lock nut
BKNWith stainless steel knob, with lock nut
Show / Hide columns
d1
Pin -0,02/-0,05
Bore H7
l1d2d3d4kl2l3l4A/FSpring load in N ≈
Initial

end
44M 8 x 116161435165103,511
46M 8 x 11616143516510311
55M 10 x 11918164018612312
58M 10 x 11918164018612314
66M 12 x 1,523222048226144,516
69M 12 x 1,52322204822614420
88M 16 x 1,52827245826817623
812M 16 x 1,52827245826817726
1012M 16 x 1,528272458268177,532
1215M 20 x 1,5333228,571,5331022932

Build & Price

d1
l1
Type




Material

Specifications

d1
l1
Type




Material

Selected Part (How to order)

Total (net)
20,89
plus VAT 3,97 €
gross 24,86 €
In stock
Weight: 0,022 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 818-4-4-B-A4GN 818-4-4-BK-A4GN 818-4-4-BN-A4GN 818-4-4-BKN-A4GN 818-4-6-B-A4GN 818-4-6-BK-A4GN 818-4-6-BN-A4GN 818-4-6-BKN-A4GN 818-5-5-B-A4GN 818-5-5-BK-A4GN 818-5-5-BN-A4GN 818-5-5-BKN-A4GN 818-5-8-B-A4GN 818-5-8-BK-A4GN 818-5-8-BN-A4GN 818-5-8-BKN-A4GN 818-6-6-B-A4GN 818-6-6-BK-A4GN 818-6-6-BN-A4GN 818-6-6-BKN-A4GN 818-6-9-B-A4GN 818-6-9-BK-A4GN 818-6-9-BN-A4GN 818-6-9-BKN-A4GN 818-8-8-B-A4GN 818-8-8-BK-A4GN 818-8-8-BN-A4GN 818-8-8-BKN-A4GN 818-8-12-B-A4GN 818-8-12-BK-A4GN 818-8-12-BN-A4GN 818-8-12-BKN-A4GN 818-10-12-B-A4GN 818-10-12-BK-A4GN 818-10-12-BN-A4GN 818-10-12-BKN-A4GN 818-12-15-B-A4GN 818-12-15-BK-A4GN 818-12-15-BN-A4GN 818-12-15-BKN-A4

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback