GN 738.1 Threaded Plugs Aluminum, with Magnet, up to 180 °C

Threaded Plugs GN 738.1: Aluminum, with Magnet, up to 180 °C

Product description

Threaded plugs GN 738.1 attract iron particles which might be suspended in the liquid.

To avoid breakage or de-magnetising, round rod magnets are fitted with a plastic distance and protection tube. This latter tube has to be removed prior to installing the the threaded plug.

The seal is embedded in a radial recess, and thus cannot be lost or squeezed out during tightening.

The outer diameter d1 of threaded plugs is matched to screw-in holes for pipe fittings according to DIN 3852.

Specification

Threaded plug
Aluminum
Fine turned, plain


Magnet
AlNiCo
Aluminum, nickel, cobalt


Seal
Fluorine rubber (FKM)

  • Operating temperature up to 180 °C
  • Brown

RoHS

Hide technical drawing
GN 738.1 Threaded Plugs, Aluminum, with Magnet, up to 180 °C, Plain Finish sketch

Article options / Table

Show / Hide columns
d1d2d3e ≈l1l2l3s
19G 1/4M 14 x 1,5--617,382330,515
22G 3/8M 16 x 1,5--620,882330,518
26G 1/2M 20 x 1,5--624,38,523,53121
32G 3/4M 26 x 1,5M 27 x 1,5-631,39243227
40G 1M 33 x 1,5--637112634,532
50G 1 1/4M 40 x 1,5M 42 x 1,5M 42 x 2647,312273741
60G 1 1/2---657,713283750

Build & Price

Outside diameter d1
Inch thread d2
Fine thread d2
Specifications

Outside diameter d1
Inch thread d2
Fine thread d2

Selected Part (How to order)

Total (net)
7,46
plus VAT 1,42 €
gross 8,88 €
In stock
incl. material surcharge: 0,04 €
The material surcharge is already included in the price.
Weight: 0,018 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83099090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 738.1-19-M14x1,5GN 738.1-19-G1/4GN 738.1-22-M16x1,5GN 738.1-22-G3/8GN 738.1-26-M20x1,5GN 738.1-26-G1/2GN 738.1-32-G3/4GN 738.1-32-M26x1,5GN 738.1-32-M27x1,5GN 738.1-40-M33x1,5GN 738.1-40-G1GN 738.1-50-G11/4GN 738.1-50-M40x1,5GN 738.1-50-M42x1,5GN 738.1-50-M42x2GN 738.1-60-G11/2

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback