GN 717 Indexing Plungers with Knob, with and without Rest Position

Indexing Plungers GN 717: with Knob, with and without Rest Position
Type: C - With rest position, without lock nut

Product description

Indexing plungers GN 717 are characterized by small dimensions. These indexing plungers are universally applicable due to their prevention of misalignments and positioning errors of the mating indexing bores.

The type C / CK with rest position are used for such applications where the plunger has to stay in its retracted position.

During assembly, the max. tightening torques shown in the table should not be exceeded when securing the lock nut.

Specification

Threaded body
SteelST
Zinc plated, blue passivated


Plunger pin
Stainless steel AISI 303


Pressure spring
Stainless steel AISI 301


Knob
Plastic (Polyamide PA)

  • Black, matte finish
  • Not removable

RoHS

Hide technical drawing
GN 717 Indexing Plungers, Steel, with Knob, with and without Rest Position sketch

Article options / Table

Type

BWithout rest position, without lock nut
BKWithout rest position, with lock nut
CWith rest position, without lock nut
CKWith rest position, with lock nut
Show / Hide columns
d1
Plunger -0.05
Bore +0,03/+0,08}
d2d4el1l2l3l4l5
min.
l6l7A/Fmax. tightening
torque in
Nm
Spring
load in N≈
initial


end
3M 6126,9303,5124,51032,5762312
3M 6 x 0,75126,9303,5124,51032,5763312
4M 6126,930,54124,51033762312
4M 8 x 1169,239,54,516613,5439,588524
5M 8169,240516613,543,59,587524
5M 8 x 1169,240516613,543,59,587524
5M 10 x 11811,542,5516613,5469,51022524
6M 101811,5496207,5175210,51015521
6M 12 x 1,52113,8526207,516,55510,51238521
8M 122113,859824920,563,513,51220622
8M 12 x 1,52113,859824920,563,513,51220622
8M 16 x 1,52519,663,5824920,56813,51780622
10M 16 x 1,52519,667,51026922,572,5141780427

Build & Price

Bolt diameter d1
Collet thread d2
Type




Material

Specifications



Bolt diameter d1
Collet thread d2
Type




Material

Selected Part (How to order)

Total (net)
3,59
plus VAT 0,68 €
gross 4,27 €
In stock
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback